1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P Type Boring Bar, Applicable With DN○○ Inserts (With Coolant Hole) (Part Number)

P Type Boring Bar, Applicable With DN○○ Inserts (With Coolant Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

E038 / minimum machining diameter is from ø32. Use of cost-effective negative inserts. Lever lock type.
E036 / minimum machining diameter is from ø20. Use of cost-effective negative inserts. Lever lock type.

 
Part Number
A20QPDUNL11
A20QPDUNR11
A25RPDQNL15
A25RPDQNR15
A25RPDUNL11
A25RPDUNL15
A25RPDUNR11
A25RPDUNR15
A25RPDZNL15
A25RPDZNR15
A32SPDQNL15
A32SPDQNR15
A32SPDUNL11
A32SPDUNL15
A32SPDUNR11
A32SPDUNR15
A32SPDZNL15
A32SPDZNR15
A40TPDQNL15
A40TPDQNR15
A40TPDUNL15
A40TPDUNR15
A40TPDZNL15
A40TPDZNR15
A50UPDQNR15
A50UPDUNL15
A50UPDUNR15
A50UPDZNL15
A50UPDZNR15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Sheet Sheet Fixing Pin Punch Clamp Lever Plug Pin Clamp Parallel Pins Set Screw

฿ 9,198.00

MME HOLDER 1 Piece(s) 15 Day(s) 26Left Handed180201860DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1104○○1532LLCS125HKY20R13---LLCL23SHGM-PT1/8---

฿ 9,198.00

MME HOLDER 1 Piece(s) 15 Day(s) 26Right Handed180201860DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1104○○1532LLCS125HKY20R13---LLCL23SHGM-PT1/8---

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 32Left Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4---

฿ 10,192.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4HP43P210AMHSS03005

฿ 10,192.00

MME HOLDER 1 Piece(s) 40 Day(s) 32Left Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1104○○1740LLCS106HKY25R15LLSDN32LLP13LLH3LLCL23HGM-PT1/4---

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 32Left Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4HP43P210AMHSS03005

฿ 10,192.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1104○○1740LLCS106HKY25R15LLSDN32LLP13LLH3LLCL23HGM-PT1/4---

฿ 10,192.00

MME HOLDER 1 Piece(s) 40 Day(s) 32Right Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4HP43P210AMHSS03005

฿ 11,292.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Left Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○1765-HKY15R / HKY30R13MLDP42---HGM-PT1/4---

฿ 11,292.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed200252375DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○1765-HKY15R / HKY30R13MLDP42---HGM-PT1/4HP43P210AMHSS03005

฿ 15,308.00

MME HOLDER 1 Piece(s) 15 Day(s) 44Left Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM1504○○2250LLCS108SHKY30R13LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 15,308.00

MME HOLDER 1 Piece(s) 40 Day(s) 44Right Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM1504○○2250LLCS108SHKY30R13LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 44Left Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1104○○2250LLCS106HKY25R13LLSDN32LLP13LLH3LLCL23HGM-PT3/8---

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 44Left Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2250LLCS108SHKY30R13LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 15,308.00

MME HOLDER 1 Piece(s) 15 Day(s) 44Right Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1104○○2250LLCS106HKY25R13LLSDN32LLP13LLH3LLCL23HGM-PT3/8---

฿ 15,308.00

MME HOLDER 1 Piece(s) 40 Day(s) 44Right Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2250LLCS108SHKY30R13LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 16,816.00

MME HOLDER 1 Piece(s) 15 Day(s) 40Left Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2275LLCS108SHKY30R13LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 16,816.00

MME HOLDER 1 Piece(s) 15 Day(s) 40Right Handed250323096DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2275LLCS108SHKY30R13LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 18,773.00

MME HOLDER 1 Piece(s) 40 Day(s) 54Left Handed3004037120DNGA / DNGG / DNMA / DNMG / DNMM1504○○2763LLCS108SHKY30R10LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 18,773.00

MME HOLDER 1 Piece(s) 40 Day(s) 54Right Handed3004037120DNGA / DNGG / DNMA / DNMG / DNMM1504○○2763LLCS108SHKY30R10LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 18,773.00

MME HOLDER 1 Piece(s) 40 Day(s) 54Left Handed3004037120DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2763LLCS108SHKY30R10LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 18,773.00

MME HOLDER 1 Piece(s) 40 Day(s) 54Right Handed3004037120DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2763LLCS108SHKY30R10LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 50Left Handed3004037120DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2788LLCS108SHKY30R10LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 20,728.00

MME HOLDER 1 Piece(s) 40 Day(s) 50Right Handed3004037120DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○2788LLCS108SHKY30R10LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 27,044.00

MME HOLDER 1 Piece(s) 40 Day(s) 70Right Handed3505047150DNGA / DNGG / DNMA / DNMG / DNMM1504○○3580LLCS108SHKY30R9LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 27,044.00

MME HOLDER 1 Piece(s) 15 Day(s) 70Left Handed3505047150DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○3580LLCS108SHKY30R9LLSSN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 27,044.00

MME HOLDER 1 Piece(s) 40 Day(s) 70Right Handed3505047150DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○3580LLCS108SHKY30R9LLSSN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 29,754.00

MME HOLDER 1 Piece(s) 15 Day(s) 63Left Handed3505047150DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○35105LLCS108SHKY30R9LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

฿ 29,754.00

MME HOLDER 1 Piece(s) 15 Day(s) 63Right Handed3505047150DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○35105LLCS108SHKY30R9LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter Clamp Shape Lever Lock
Lubrication Hole Y/N Included Reference Corner R Re(mm) 0.8