(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
E038 / minimum machining diameter is from ø32. Use of cost-effective negative inserts. Lever lock type.
E036 / minimum machining diameter is from ø20. Use of cost-effective negative inserts. Lever lock type.
Part Number |
---|
A32SPDZNR15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,816.00 ฿ 15,470.72 | MME HOLDER | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 250 | 32 | 30 | 96 | DNGA / DNGG / DNMA / DNMG / DNMM / DNMX | 1504○○ | 22 | 75 | LLCS108S | HKY30R | 13 | LLSDN42 | LLP14 | LLH4 | LLCL24 | HGM-PT3/8 | - | - | - |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Reference Corner R Re(mm) | 0.8 |
Please check the type/dimensions/specifications of the part A32SPDZNR15 in the P Type Boring Bar, Applicable With DN○○ Inserts (With Coolant Hole) series.
Part Number |
---|
A25RPDQNR15 |
A25RPDUNL11 |
A25RPDUNL15 |
A40TPDQNL15 |
A40TPDQNR15 |
A40TPDUNL15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,192.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 200 | 25 | 23 | 75 | DNGA / DNMM / DNMG / DNMA / DNGG | 1504○○ | 17 | 40 | - | HKY15R / HKY30R | 13 | MLDP42 | - | - | - | HGM-PT1/4 | HP43 | P210AM | HSS03005 | ||
฿ 10,192.00 | 1 Piece(s) | 40 Day(s) | 32 | Left Handed | 200 | 25 | 23 | 75 | DNGA / DNMM / DNMX / DNMG / DNMA / DNGG | 1104○○ | 17 | 40 | LLCS106 | HKY25R | 15 | LLSDN32 | LLP13 | LLH3 | LLCL23 | HGM-PT1/4 | - | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 32 | Left Handed | 200 | 25 | 23 | 75 | DNGA / DNMM / DNMX / DNMG / DNMA / DNGG | 1504○○ | 17 | 40 | - | HKY15R / HKY30R | 13 | MLDP42 | - | - | - | HGM-PT1/4 | HP43 | P210AM | HSS03005 | ||
฿ 18,773.00 | 1 Piece(s) | 40 Day(s) | 54 | Left Handed | 300 | 40 | 37 | 120 | DNGA / DNMM / DNMG / DNMA / DNGG | 1504○○ | 27 | 63 | LLCS108S | HKY30R | 10 | LLSDN42 | LLP14 | LLH4 | LLCL24 | HGM-PT3/8 | - | - | - | ||
฿ 18,773.00 | 1 Piece(s) | 40 Day(s) | 54 | Right Handed | 300 | 40 | 37 | 120 | DNGA / DNMM / DNMG / DNMA / DNGG | 1504○○ | 27 | 63 | LLCS108S | HKY30R | 10 | LLSDN42 | LLP14 | LLH4 | LLCL24 | HGM-PT3/8 | - | - | - | ||
฿ 18,773.00 | 1 Piece(s) | 40 Day(s) | 54 | Left Handed | 300 | 40 | 37 | 120 | DNGA / DNMM / DNMX / DNMG / DNMA / DNGG | 1504○○ | 27 | 63 | LLCS108S | HKY30R | 10 | LLSDN42 | LLP14 | LLH4 | LLCL24 | HGM-PT3/8 | - | - | - |
How can we improve?
How can we improve?