(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
E038 / minimum machining diameter is from ø32. Use of cost-effective negative inserts. Lever lock type.
E036 / minimum machining diameter is from ø20. Use of cost-effective negative inserts. Lever lock type.
Part Number |
---|
A50UPDQNR15 |
A50UPDUNR15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,044.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 70 | Right Handed | 350 | 50 | 47 | 150 | DNGA / DNGG / DNMA / DNMG / DNMM | 1504○○ | 35 | 80 | LLCS108S | HKY30R | 9 | LLSDN42 | LLP14 | LLH4 | LLCL24 | HGM-PT3/8 | - | - | - | ||
฿ 27,044.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 70 | Right Handed | 350 | 50 | 47 | 150 | DNGA / DNGG / DNMA / DNMG / DNMM / DNMX | 1504○○ | 35 | 80 | LLCS108S | HKY30R | 9 | LLSSN42 | LLP14 | LLH4 | LLCL24 | HGM-PT3/8 | - | - | - |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Reference Corner R Re(mm) | 0.8 |
How can we improve?
How can we improve?