1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Type Boring Bar, Applicable With DN○○ Inserts (With Coolant Hole) (Part Number)

MME HOLDER

P Type Boring Bar, Applicable With DN○○ Inserts (With Coolant Hole)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

E038 / minimum machining diameter is from ø32. Use of cost-effective negative inserts. Lever lock type.
E036 / minimum machining diameter is from ø20. Use of cost-effective negative inserts. Lever lock type.

 
Part Number
A50UPDZNR15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Sheet Sheet Fixing Pin Punch Clamp Lever Plug Pin Clamp Parallel Pins Set Screw

฿ 29,754.00

฿ 27,373.68

MME HOLDER 1 Piece(s) 15 Day(s) 63Right Handed3505047150DNGA / DNGG / DNMA / DNMG / DNMM / DNMX1504○○35105LLCS108SHKY30R9LLSDN42LLP14LLH4LLCL24HGM-PT3/8---

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter Clamp Shape Lever Lock
Lubrication Hole Y/N Included Reference Corner R Re(mm) 0.8

Please check the type/dimensions/specifications of the part A50UPDZNR15 in the P Type Boring Bar, Applicable With DN○○ Inserts (With Coolant Hole) series.

Products with similar specification

Part Number
A20QPDUNL11
A20QPDUNR11
A25RPDQNL15
A25RPDQNR15
A25RPDUNL11
A25RPDUNL15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Sheet Sheet Fixing Pin Punch Clamp Lever Plug Pin Clamp Parallel Pins Set Screw

฿ 9,198.00

1 Piece(s) 15 Day(s) 26Left Handed180201860DNGA / DNMM / DNMX / DNMG / DNMA / DNGG1104○○1532LLCS125HKY20R13---LLCL23SHGM-PT1/8---

฿ 9,198.00

1 Piece(s) 15 Day(s) 26Right Handed180201860DNGA / DNMM / DNMX / DNMG / DNMA / DNGG1104○○1532LLCS125HKY20R13---LLCL23SHGM-PT1/8---

฿ 999,999,999.00

1 Piece(s) Quote 32Left Handed200252375DNGA / DNMM / DNMG / DNMA / DNGG1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4---

฿ 10,192.00

1 Piece(s) 15 Day(s) 32Right Handed200252375DNGA / DNMM / DNMG / DNMA / DNGG1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4HP43P210AMHSS03005

฿ 10,192.00

1 Piece(s) 40 Day(s) 32Left Handed200252375DNGA / DNMM / DNMX / DNMG / DNMA / DNGG1104○○1740LLCS106HKY25R15LLSDN32LLP13LLH3LLCL23HGM-PT1/4---

฿ 999,999,999.00

1 Piece(s) Quote 32Left Handed200252375DNGA / DNMM / DNMX / DNMG / DNMA / DNGG1504○○1740-HKY15R / HKY30R13MLDP42---HGM-PT1/4HP43P210AMHSS03005