1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C4LC, 4-Flute Carbide Center Cut End Mill (M) [Alteration Supported Product (Part Number)

C4LC, 4-Flute Carbide Center Cut End Mill (M) [Alteration Supported Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

CrN coating with excellent lubricity is effective in machining of copper alloys, aluminum alloys and plastics. Also ideal for micromachining of copper electrodes and copper alloy IT components.

Part Number
C4MCD1700
C4MCD1900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 171690

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1920100

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade length (APMX)(mm) 32 Number of flutes(sheet) 4
Type Square Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting
Blade tip shape Sharp Corner Torsion Angle (θ) Standard Helix (30 to 40°) Helix Angle Details (θ) 30
Flute Diameter Tolerance(mm) 0~-0.03