(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MS-4SC: General Purpose 4-Flute Square End Mill
Part Number |
---|
MS4SCD0100 |
MS4SCD0150 |
MS4SCD0200 |
MS4SCD0250 |
MS4SCD0300 |
MS4SCD0400 |
MS4SCD0500 |
MS4SCD0600 |
MS4SCD0800 |
MS4SCD1000 |
MS4SCD1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,518.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 40 | ||
฿ 1,518.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 40 | ||
฿ 926.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 40 | ||
฿ 926.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.8 | 4 | 40 | ||
฿ 898.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 4.5 | 6 | 50 | ||
฿ 964.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 6 | 6 | 50 | ||
฿ 984.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 7.5 | 6 | 50 | ||
฿ 1,050.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 9 | 6 | 50 | ||
฿ 1,890.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 12 | 8 | 60 | ||
฿ 2,294.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 15 | 10 | 70 | ||
฿ 2,862.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 12 | 18 | 12 | 75 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Helix Angle Details (θ) | 30 | Flute Diameter Tolerance(mm) | 0~-0.02 |
How can we improve?
How can we improve?