(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Heavy-duty 2-flute end mill with a strengthened bottom edge corner. Heavy cutting is possible due to the short blade length with high rigidity. Realizing lead time reduction in mass production processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,540.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 2.5 | 4 | 40 | 0~-0.02 | ||
฿ 1,540.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 3.8 | 4 | 40 | 0~-0.02 | ||
฿ 936.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 5 | 4 | 40 | 0~-0.02 | ||
฿ 936.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 6.3 | 4 | 40 | 0~-0.02 | ||
฿ 920.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 7.5 | 6 | 50 | 0~-0.02 | ||
฿ 1,574.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3.5 | 9 | 6 | 50 | 0~-0.02 | ||
฿ 974.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 10 | 6 | 50 | 0~-0.02 | ||
฿ 1,748.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4.5 | 11.5 | 6 | 50 | 0~-0.02 | ||
฿ 1,006.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 12.5 | 6 | 50 | 0~-0.02 | ||
฿ 1,792.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5.5 | 14 | 6 | 50 | 0~-0.02 | ||
฿ 1,072.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 15 | 6 | 50 | 0~-0.02 | ||
฿ 2,568.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6.5 | 16.5 | 8 | 60 | 0~-0.02 | ||
฿ 2,326.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 7 | 17.5 | 8 | 60 | 0~-0.02 | ||
฿ 2,764.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 7.5 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 1,880.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 20 | 8 | 60 | 0~-0.02 | ||
฿ 3,342.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8.5 | 21.5 | 10 | 70 | 0~-0.02 | ||
฿ 3,342.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 9 | 22.5 | 10 | 70 | 0~-0.02 | ||
฿ 3,768.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 9.5 | 24 | 10 | 70 | 0~-0.02 | ||
฿ 2,524.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 25 | 10 | 70 | 0~-0.02 | ||
฿ 4,598.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 11 | 27.5 | 12 | 75 | 0~-0.02 | ||
฿ 3,136.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 12 | 30 | 12 | 90 | 0~-0.02 | ||
฿ 7,776.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 14 | 35 | 12 | 90 | 0~-0.03 | |
฿ 11,184.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 40 | 16 | 100 | 0~-0.03 | |
฿ 13,186.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 18 | 45 | 16 | 100 | 0~-0.03 | |
฿ 16,502.00 ฿ 11,000.23 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 50 | 20 | 110 | 0~-0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Helix Angle Details (θ) | 30 |
How can we improve?
How can we improve?