(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
General-purpose type 2-flute end mill using a cemented carbide with high toughness as the base material with excellent stability. Realizes highly reliable machining for a wide range of work materials.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,808.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 1 | 2 | 4 | 45 | 0~-0.02 | ||
฿ 1,808.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 1.5 | 3 | 4 | 45 | 0~-0.02 | ||
฿ 1,754.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 2 | 4 | 6 | 50 | 0~-0.02 | ||
฿ 1,754.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 2.5 | 5 | 6 | 50 | 0~-0.02 | ||
฿ 2,082.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 3 | 6 | 6 | 50 | 0~-0.02 | ||
฿ 2,618.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 3.5 | 8 | 6 | 50 | 0~-0.02 | ||
฿ 2,276.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 4 | 8 | 6 | 50 | 0~-0.02 | ||
฿ 2,792.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 4.5 | 10 | 6 | 50 | 0~-0.02 | ||
฿ 2,447.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 5 | 10 | 6 | 50 | 0~-0.02 | ||
฿ 2,902.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 5.5 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 2,529.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 6 | 13 | 6 | 60 | 0~-0.02 | ||
฿ 4,612.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 6.5 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 3,998.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 7 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 4,612.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 7.5 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 3,998.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 8 | 19 | 8 | 70 | 0~-0.02 | ||
฿ 5,364.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 8.5 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 4,647.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 9 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 5,364.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 9.5 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 4,647.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 10 | 22 | 10 | 80 | 0~-0.02 | ||
฿ 6,867.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 11 | 22 | 12 | 80 | 0~-0.02 | ||
฿ 6,867.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 12 | 26 | 12 | 90 | 0~-0.02 | ||
฿ 8,644.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 13 | 26 | 12 | 90 | 0~-0.03 | ||
฿ 9,498.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 14 | 26 | 12 | 90 | 0~-0.03 | ||
฿ 12,027.00 ฿ 11,063.64 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 15 | 26 | 16 | 110 | 0~-0.03 | ||
฿ 14,315.00 ฿ 13,168.37 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 16 | 30 | 16 | 110 | 0~-0.03 | ||
฿ 21,660.00 ฿ 19,927.20 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 14 Day(s) | 20 | 32 | 20 | 140 | 0~-0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
How can we improve?
How can we improve?