(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
General-purpose 2-flute end mill subjected to FX coating with excellent heat-resistance. Applicable with a wide range of processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.3 | 3 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.6 | 4 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.9 | 5 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.1 | 6 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.2 | 6 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.3 | 6 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.4 | 8 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.6 | 8 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.7 | 8 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.8 | 8 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.9 | 8 | 4 | 40 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.1 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.2 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.3 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.4 | 10 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.6 | 10 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.9 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.1 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.2 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.3 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.4 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.6 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.7 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.8 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4.9 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.1 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.2 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.3 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.4 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.6 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.7 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5.9 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.1 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.2 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.4 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.6 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.7 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.8 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6.9 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.1 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.2 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.4 | 16 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.6 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.7 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.8 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7.9 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.1 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.2 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.3 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.4 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.6 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.7 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8.8 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.1 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.2 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.3 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.4 | 19 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.6 | 22 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.7 | 22 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.8 | 22 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9.9 | 22 | 10 | 70 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 17 | 32 | 16 | 90 | 0~-0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 18 | 32 | 16 | 90 | 0~-0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 19 | 32 | 20 | 100 | 0~-0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Helix Angle Details (θ) | 30 |
How can we improve?
How can we improve?