1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VC2JS, 2-Flute Miracle End Mill (J) [Alteration Supported Product] (Part Number)

VC2JS, 2-Flute Miracle End Mill (J) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,362.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Versatile, ultra long 2-flute end mill subjected to FX coating with excellent heat-resistance.

Part Number
VC2JSD0150
VC2JSD0250
VC2JSD0500
VC2JSD0650
VC2JSD0700
VC2JSD0750
VC2JSD0850
VC2JSD0900
VC2JSD0950
VC2JSD1050
VC2JSD1100
VC2JSD1150
VC2JSD1600
VC2JSD1700
VC2JSD1900
VC2JSD2400
VC2JSD2500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Blade tip shape Flute Diameter Tolerance
(mm)

฿ 3,362.59

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 1.55440Sharp Corner0~-0.020

฿ 3,362.59

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 2.510440Sharp Corner0~-0.020

฿ 4,310.76

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 520660With Lead0~-0.020

฿ 5,851.54

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 6.525870With Lead0~-0.020

฿ 5,851.54

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 725870With Lead0~-0.020

฿ 6,236.74

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 7.525870With Lead0~-0.020

฿ 7,333.06

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 8.5251090With Lead0~-0.020

฿ 7,333.06

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 9251090With Lead0~-0.020

฿ 8,133.08

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 9.5251090With Lead0~-0.020

฿ 9,318.30

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 10.5301290With Lead0~-0.020

฿ 9,318.30

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 11301290With Lead0~-0.020

฿ 9,792.39

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 11.5301290With Lead0~-0.020

฿ 18,622.26

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 165016110With Lead0~-0.030

฿ 22,829.78

MME SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 175020110With Lead0~-0.030

฿ 28,844.75

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 195520110With Lead0~-0.030

฿ 45,763.73

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 247525140With Lead0~-0.030

฿ 51,689.82

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 257525140With Lead0~-0.030

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)