1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VC2MB, 2-Flute Miracle Ball End Mill (M) [Alteration Supported Product] (Part Number)

VC2MB, 2-Flute Miracle Ball End Mill (M) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,626.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.

Straight and corner radius processing can be performed simultaneously. Excellent corner radius accuracy

Part Number
VC2MBR0400
VC2MBR0700SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Shank diameter (DCON)
(mm)
R Precision
(μm)
Outer Diameter DC
(mm)
R Max. Allowable Tolerance RTOL1
(mm)
R Max. Allowable Tolerance RTOL2
(mm)
Max. Allowable Tolerance TOL2
(mm)

฿ 7,626.95

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 414908-0.01~0.018-0.010.01-0.02

฿ 22,003.00

฿ 19,340.64

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 72612012-0.02~0.0214-0.020.02-0.03

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating TiAlN Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available
Min. Allowable Tolerance TOL1(mm) 0 Torsion Angle(°) 30