(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Excellent cutting chip discharge and high efficiency
Part Number |
---|
VF2MDD0050 |
VF2MDD0100 |
VF2MDD0150 |
VF2MDD0200 |
VF2MDD0250 |
VF2MDD0300 |
VF2MDD0400 |
VF2MDD0500 |
VF2MDD0600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,774.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 1.3 | 4 | 40 | ||
฿ 2,108.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 2.5 | 4 | 40 | ||
฿ 2,108.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 3.8 | 4 | 40 | ||
฿ 2,108.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 5 | 4 | 40 | ||
฿ 2,108.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 6.3 | 4 | 40 | ||
฿ 2,480.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 7.5 | 6 | 50 | ||
฿ 2,720.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 10 | 6 | 50 | ||
฿ 3,004.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 12.5 | 6 | 50 | ||
฿ 3,036.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 15 | 6 | 50 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Flute Diameter Tolerance(mm) | 0~-0.02 |
How can we improve?
How can we improve?