(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Stable, high-efficiency machining under all conditions. Compatible with long time machining due to original DLC coating with high adhesion
Part Number |
---|
DLC2MBR0010 |
DLC2MBR0015 |
DLC2MBR0020 |
DLC2MBR0025 |
DLC2MBR0030 |
DLC2MBR0075 |
DLC2MBR0100 |
DLC2MBR0125 |
DLC2MBR0150 |
DLC2MBR0500 |
DLC2MBR0600 |
DLC2MBR0800 |
DLC2MBR1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (APMX) (mm) | Overall Length (L) (mm) | Shank diameter (DCON) (mm) | R Precision (μm) | Outer Diameter DC (mm) | R Max. Allowable Tolerance RTOL1 (mm) | R Max. Allowable Tolerance RTOL2 (mm) | Max. Allowable Tolerance TOL2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.1 | 0.4 | 40 | 4 | -0.01~0.01 | 0.2 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.15 | 0.6 | 40 | 4 | -0.01~0.01 | 0.3 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.2 | 0.8 | 40 | 4 | -0.01~0.01 | 0.4 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.25 | 1 | 40 | 4 | -0.01~0.01 | 0.5 | -0.01 | 0.01 | -0.02 | ||
฿ 6,047.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 0.3 | 1.2 | 40 | 4 | -0.01~0.01 | 0.6 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.75 | 4 | 40 | 4 | -0.01~0.01 | 1.5 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1 | 6 | 60 | 6 | -0.01~0.01 | 2 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.25 | 6 | 60 | 6 | -0.01~0.01 | 2.5 | -0.01 | 0.01 | -0.02 | ||
฿ 5,637.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 1.5 | 8 | 70 | 6 | -0.01~0.01 | 3 | -0.01 | 0.01 | -0.02 | ||
฿ 11,650.00 ฿ 10,716.84 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5 | 18 | 100 | 10 | -0.01~0.01 | 10 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 22 | 110 | 12 | -0.01~0.01 | 12 | -0.01 | 0.01 | -0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 30 | 140 | 16 | -0.02~0.02 | 16 | -0.02 | 0.02 | -0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 38 | 160 | 20 | -0.02~0.02 | 20 | -0.02 | 0.02 | -0.03 |
Loading...
Type | Bore | work material | Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | DLC | Machining Application | Curved Surface / Side Surface / Carving / R-Groove | Torsion Availability | Available |
Min. Allowable Tolerance TOL1(mm) | 0 |
How can we improve?
How can we improve?