(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Very effective in improving productivity thanks to enabling continuous tap hole drilling using the tip drill part and screw tapping processing at the tap part
Part Number |
---|
DRT-M3X0.5 |
DRT-M5X0.8 |
DRT-M6X1 |
DRT-M8X1.25 |
DRT-M10X1.5 |
DRT-M12X1.75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Drill Diameter | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,385.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 62 | 4 | 2.5 | 15 | 22511 | ||
฿ 1,430.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M5 | 0.8 | 80 | 5.5 | 4.2 | 22 | 22519 | ||
฿ 1,519.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 86 | 6 | 5 | 24 | 22522 | ||
฿ 1,945.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M8 | 1.25 | 102 | 6.2 | 6.75 | 30 | 22525 | ||
฿ 2,222.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 115 | 7.8 | 8.5 | 32 | 22529 | ||
฿ 2,682.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M12 | 1.75 | 130 | 9 | 10.3 | 38 | 22534 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Tapping Related Tools | Coating Presence | None |
Coating Type | Non-Coated | Precision | JIS3 | No. of Grooves | 3 |
External center | - |
How can we improve?
How can we improve?