1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tapered Tap for American Piping General Use (NPS) SPT (Part Number)

Tapered Tap for American Piping General Use (NPS) SPT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 933.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to process parallel female threads for tapered pipe threads and female threads for parallel pipe threads.

Part Number
SPT-NPS-1-1/2-11-1/2SALE
SPT-NPS-1-1/4-11-1/2SALE
SPT-NPS-1/2-14
SPT-NPS-1/4-18
SPT-NPS-1/8-27
SPT-NPS-1-11-1/2
SPT-NPS-1/16-27
SPT-NPS-2-1/2-8SALE
SPT-NPS-2-11-1/2SALE
SPT-NPS-3-1/2-8SALE
SPT-NPS-3/4-14
SPT-NPS-3-8SALE
SPT-NPS-3/8-18
SPT-NPS-4-8SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Tool No.

฿ 25,097.00

฿ 21,799.25

HSS TAP 1 Piece(s) 91 Day(s) NPS1"1/211.51103844523571

฿ 18,119.00

฿ 15,707.36

HSS TAP 1 Piece(s) 91 Day(s) NPS1"1/411.51053244523570

฿ 3,525.00

HSS TAP 1 Piece(s) 91 Day(s) NPS1/214801843523565

฿ 1,332.00

HSS TAP 1 Piece(s) 91 Day(s) NPS1/418621142823563

฿ 933.00

HSS TAP 1 Piece(s) 91 Day(s) NPS1/82755841923562

฿ 11,119.00

HSS TAP 1 Piece(s) 91 Day(s) NPS111.5952644523569

฿ 1,026.00

HSS TAP 1 Piece(s) 91 Day(s) NPS1/162755841823561

฿ 64,318.00

฿ 52,387.01

HSS TAP 1 Piece(s) 91 Day(s) NPS2"1/281455566523573

฿ 41,743.00

฿ 36,195.36

HSS TAP 1 Piece(s) 91 Day(s) NPS211.51204665023572

฿ 125,885.00

฿ 95,949.55

HSS TAP 1 Piece(s) 91 Day(s) NPS3"1/281657086823575

฿ 5,897.00

HSS TAP 1 Piece(s) 91 Day(s) NPS3/414852343523567

฿ 96,470.00

฿ 78,343.29

HSS TAP 1 Piece(s) 91 Day(s) NPS381556566523574

฿ 2,212.00

HSS TAP 1 Piece(s) 91 Day(s) NPS3/818651442823564

฿ 164,878.00

฿ 126,148.16

HSS TAP 1 Piece(s) 91 Day(s) NPS481707587023576

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Parallel Number of Chamfered Threads 4P Tool Material Type High-Speed Steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision ANSI G
External center -