1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grooveless Tap Series V Coating, Long Shank for Deep Holes V-LT-DH-NRT (Part Number)

Grooveless Tap Series V Coating, Long Shank for Deep Holes V-LT-DH-NRT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

V (composite multi-layer coating) achieves high durability.
Work material: General steel / stainless steel / aluminum / copper
Coating: Surface treatment for steel

Part Number
V-LT-DH-NRT-M2X0.4
V-LT-DH-NRT-M2.3X0.4
V-LT-DH-NRT-M2.5X0.45
V-LT-DH-NRT-M2.6X0.45
V-LT-DH-NRT-M3X0.5
V-LT-DH-NRT-M4X0.7
V-LT-DH-NRT-M5X0.8
V-LT-DH-NRT-M6X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Neck Diameter
(mm)
Thread Length Tool No.

฿ 1,113.00

HSS TAP 1 Piece(s) 91 Day(s) M20.480RH42031.54.88318839

฿ 1,079.00

HSS TAP 1 Piece(s) 91 Day(s) M2.30.480RH42331.84.88318843

฿ 1,079.00

HSS TAP 1 Piece(s) 91 Day(s) M2.50.4580RH42531.95.48318847

฿ 1,060.00

HSS TAP 1 Piece(s) 91 Day(s) M2.60.4580RH426325.48318851

฿ 1,414.00

HSS TAP 1 Piece(s) 91 Day(s) M30.5120RH5594668318859

฿ 1,393.00

HSS TAP 1 Piece(s) Available Same day M40.7120RH66058.48.48318875

฿ 1,300.00

HSS TAP 1 Piece(s) 91 Day(s) M50.8120RH6615.59.69.68318881

฿ 1,263.00

HSS TAP 1 Piece(s) 91 Day(s) M61120RH762612128318887

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2P Tool Material Type High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiCN External center NO