(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Part Number |
---|
VP-NRTS-M1X0.25 |
VP-NRTS-M1.2X0.25 |
VP-NRTS-M1.4X0.3 |
VP-NRTS-M1.6X0.35 |
VP-NRTS-M1.7X0.35 |
VP-NRTS-M2X0.4 |
VP-NRTS-M2.3X0.4 |
VP-NRTS-M2.5X0.45 |
VP-NRTS-M2.6X0.45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,382.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M1 | 0.25 | 30 | 5 | 8317811 | ||
฿ 1,290.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M1.2 | 0.25 | 32 | 5 | 8317815 | ||
฿ 792.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M1.4 | 0.3 | 34 | 6.5 | 8317819 | ||
฿ 959.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M1.6 | 0.35 | 36 | 7 | 8317825 | ||
฿ 758.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M1.7 | 0.35 | 36 | 8 | 8317831 | ||
฿ 1,089.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M2 | 0.4 | 40 | 8 | 8317843 | ||
฿ 1,066.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M2.3 | 0.4 | 42 | 9 | 8317847 | ||
฿ 1,013.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M2.5 | 0.45 | 44 | 9 | 8317879 | ||
฿ 1,013.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M2.6 | 0.45 | 44 | 9.5 | 8317891 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | TiCN | Precision | RH4 |
Link Diameter(mm) | 3 | External center | NO |
How can we improve?
How can we improve?