(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for blind holes with difficult to-cut materials such as stainless steel.
[Specifications]
· Shape: Pipe tap
· Screw type: Pipe taper
· Coating: Non-Coated
· Work Material: Stainless Steel
Part Number |
---|
SUS-SFT-TPT-1/2-14 |
SUS-SFT-TPT-1/4-19 |
SUS-SFT-TPT-1/8-28 |
SUS-SFT-TPT-1-11 |
SUS-SFT-TPT-1/16-28 |
SUS-SFT-TPT-3/4-14 |
SUS-SFT-TPT-3/8-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Reference Diameter Position (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,164.00 | TAP | 1 Piece(s) | 91 Day(s) | G1/2 | 14 | 80 | 18 | 4 | 35 | 25 | 8309164 | ||
฿ 1,667.00 | TAP | 1 Piece(s) | 91 Day(s) | G1/4 | 19 | 62 | 11 | 4 | 28 | 21 | 8309162 | ||
฿ 1,173.00 | TAP | 1 Piece(s) | 91 Day(s) | G1/8 | 28 | 55 | 8 | 3 | 19 | 13 | 8309161 | ||
฿ 12,805.00 ฿ 11,127.55 | HSS TAP | 1 Piece(s) | 91 Day(s) | G1 | 11 | 95 | 26 | 4 | 45 | 32 | 8309168 | ||
฿ 1,349.00 | TAP | 1 Piece(s) | 91 Day(s) | G1/16 | 28 | 55 | 8 | 3 | 18 | 10.1 | 8309160 | ||
฿ 7,015.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | G3/4 | 14 | 85 | 23 | 4 | 35 | 25 | 8309166 | ||
฿ 2,704.00 | TAP | 1 Piece(s) | 91 Day(s) | G3/8 | 19 | 65 | 14 | 4 | 28 | 21 | 8309163 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Stainless Steel (SUS) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2 |
External center | - | Surface Coating | Oxidizing |
How can we improve?
How can we improve?