1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LH Spiral SYNCHRO Tap with JIS Shank_J-HS-RFT (Part Number)

LH Spiral SYNCHRO Tap with JIS Shank_J-HS-RFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 845.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision through-hole tapping.

 
Part Number
J-HS-RFT-OH3-M3X0.5
J-HS-RFT-OH3-M4X0.7
J-HS-RFT-OH3-M5X0.8
J-HS-RFT-OH3-M6X1
J-HS-RFT-OH4-M8X1.25
J-HS-RFT-OH4-M10X1.5
J-HS-RFT-OH4-M10X1.25
J-HS-RFT-OH4-M12X1.5
J-HS-RFT-OH4-M12X1.25
J-HS-RFT-OH4-M12X1.75
J-HS-RFT-OH4-M14X1.5
J-HS-RFT-OH5-M14X2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 845.00

TAP 1 Piece(s) 91 Day(s) M30.546OH319411YES8305510

฿ 865.00

TAP 1 Piece(s) 91 Day(s) M40.752OH321513YES8305514

฿ 935.00

TAP 1 Piece(s) 91 Day(s) M50.860OH3245.516YES8305518

฿ 988.00

TAP 1 Piece(s) 91 Day(s) M6162OH329619YES8305522

฿ 1,276.00

TAP 1 Piece(s) 91 Day(s) M81.2570OH4376.222NO8305528

฿ 1,473.00

TAP 1 Piece(s) 91 Day(s) M101.575OH441724NO8305534

฿ 1,473.00

TAP 1 Piece(s) 91 Day(s) M101.2575OH441724NO8305536

฿ 1,815.00

TAP 1 Piece(s) 91 Day(s) M121.582OH4488.529NO8305542

฿ 1,815.00

TAP 1 Piece(s) 91 Day(s) M121.2582OH4488.529NO8305545

฿ 1,815.00

TAP 1 Piece(s) 91 Day(s) M121.7582OH4488.529NO8305539

฿ 2,317.00

TAP 1 Piece(s) 91 Day(s) M141.588OH44810.530NO8305551

฿ 2,317.00

TAP 1 Piece(s) 91 Day(s) M14288OH54810.530NO8305549

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiN No. of Grooves 3