1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointed Tap for Stainless Steel use EX-SUS-POT (Part Number)

TAP

Pointed Tap for Stainless Steel use EX-SUS-POT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offers superb sharpness and durability. Can be used to drill holes in difficult-to-cut stainless steel.

Part Number
EX-SUS-POT-OH5-M16X2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,813.00

TAP 1 Piece(s) 5 Day(s) M16295OH55212.5332NO-24277

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-POT-OH5-M16X2 in the Pointed Tap for Stainless Steel use EX-SUS-POT series.

Products with similar specification

Part Number
EX-SUS-POT-OH1-M2.3X0.4
EX-SUS-POT-OH1-M2X0.4
EX-SUS-POT-OH2-M2.5X0.45
EX-SUS-POT-OH5-M18X1.5
EX-SUS-POT-OH5-M18X2.5
EX-SUS-POT-OH5-M20X1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 500.00

1 Piece(s) 91 Day(s) M2.30.442OH1-3213YESAvailable15025

฿ 557.00

1 Piece(s) 91 Day(s) M20.440OH1-3212YESAvailable15019

฿ 436.00

1 Piece(s) 91 Day(s) M2.50.4544OH2-3214YESAvailable15027

฿ 2,499.00

1 Piece(s) 5 Day(s) M181.5100OH55514337NO-24288

฿ 2,690.00

1 Piece(s) 5 Day(s) M182.5100OH55514337NO-24285

฿ 3,230.00

1 Piece(s) 5 Day(s) M201.5105OH55815337NO-24297