1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Pointed Tap for Stainless Steel use EX-SUS-POT

Pointed Tap for Stainless Steel use EX-SUS-POT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offers superb sharpness and durability. Can be used to drill holes in difficult-to-cut stainless steel.

Part Number
EX-SUS-POT-OH1-M1.4X0.3
EX-SUS-POT-OH1-M1.6X0.35
EX-SUS-POT-OH1-M1.7X0.35
EX-SUS-POT-OH1-M2X0.4
EX-SUS-POT-OH1-M2.3X0.4
EX-SUS-POT-OH2-M2.5X0.45
EX-SUS-POT-OH2-M2.6X0.45
EX-SUS-POT-OH2-M3X0.5
EX-SUS-POT-OH2-M3X0.6
EX-SUS-POT-OH2-M3.5X0.6
EX-SUS-POT-OH2-M4X0.7
EX-SUS-POT-OH2-M4X0.75
EX-SUS-POT-OH2-M5X0.8
EX-SUS-POT-OH2-M5X0.9
EX-SUS-POT-OH2-M6X1
EX-SUS-POT-OH2-M8X1
EX-SUS-POT-OH3-M8X1.25
EX-SUS-POT-OH3-M10X1
EX-SUS-POT-OH3-M10X1.5
EX-SUS-POT-OH3-M10X1.25
EX-SUS-POT-OH3-M12X1
EX-SUS-POT-OH3-M12X1.5
EX-SUS-POT-OH3-M12X1.25
EX-SUS-POT-OH3-M12X1.75
EX-SUS-POT-OH3-M14X1.5
EX-SUS-POT-OH3-M14X2
EX-SUS-POT-OH3-M16X1.5
EX-SUS-POT-OH3-M16X2
EX-SUS-POT-OH3-M18X1.5
EX-SUS-POT-OH3-M18X2.5
EX-SUS-POT-OH3-M20X1.5
EX-SUS-POT-OH3-M20X2.5
EX-SUS-POT-OH4-M3X0.5
EX-SUS-POT-OH4-M4X0.7
EX-SUS-POT-OH4-M5X0.8
EX-SUS-POT-OH4-M6X1
EX-SUS-POT-OH4-M22X1.5
EX-SUS-POT-OH4-M22X2.5
EX-SUS-POT-OH4-M24X1.5
EX-SUS-POT-OH4-M24X3
EX-SUS-POT-OH4-M27X1.5
EX-SUS-POT-OH4-M27X3
EX-SUS-POT-OH4-M30X1.5
EX-SUS-POT-OH4-M33X1.5
EX-SUS-POT-OH4-M36X1.5
EX-SUS-POT-OH4-M42X1.5
EX-SUS-POT-OH5-M10X1.5
EX-SUS-POT-OH5-M10X1.25
EX-SUS-POT-OH5-M12X1.5
EX-SUS-POT-OH5-M12X1.25
EX-SUS-POT-OH5-M12X1.75
EX-SUS-POT-OH5-M14X1.5
EX-SUS-POT-OH5-M14X2
EX-SUS-POT-OH5-M16X1.5
EX-SUS-POT-OH5-M16X2
EX-SUS-POT-OH5-M18X1.5
EX-SUS-POT-OH5-M18X2.5
EX-SUS-POT-OH5-M20X1.5
EX-SUS-POT-OH5-M20X2.5
EX-SUS-POT-OH5-M30X3.5
EX-SUS-POT-OH5-M33X3.5
EX-SUS-POT-OH5-M36X4
EX-SUS-POT-OH5-M42X4.5
EX-SUS-POT-OH6-M22X1.5
EX-SUS-POT-OH6-M22X2.5
EX-SUS-POT-OH6-M24X1.5
EX-SUS-POT-OH6-M24X3
EXSUSPOT-OH1-M2-0.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 748.00

OSG TAPS 1 Piece(s) 5 Day(s) M1.40.334OH1-329YESAvailable15010

฿ 748.00

HSS TAP 1 Piece(s) Same day M1.60.3536OH1-3210YESAvailable15013

฿ 673.00

OSG TAPS 1 Piece(s) 5 Day(s) M1.70.3536OH1-3211YESAvailable15015

฿ 557.00

OSG TAPS 1 Piece(s) 2 Day(s) M20.440OH1-3212YESAvailable15019

฿ 500.00

OSG TAPS 1 Piece(s) 5 Day(s) M2.30.442OH1-3213YESAvailable15025

฿ 436.00

OSG TAPS 1 Piece(s) 2 Day(s) M2.50.4544OH2-3214YESAvailable15027

฿ 381.00

HSS TAP 1 Piece(s) Same day M2.60.4544OH2-3214YESAvailable15029

฿ 247.00

OSG TAPS 1 Piece(s) Same day M30.546OH2194311YESAvailable14125

฿ 312.00

OSG TAPS 1 Piece(s) 5 Day(s) M30.646OH2194311YESAvailable24210

฿ 333.00

OSG TAPS 1 Piece(s) 5 Day(s) M3.50.648OH2204313YESAvailable24214

฿ 237.00

OSG TAPS 1 Piece(s) Same day M40.752OH2215313YESAvailable14130

฿ 299.00

OSG TAPS 1 Piece(s) 5 Day(s) M40.7552OH2215313YESAvailable24215

฿ 242.00

OSG TAPS 1 Piece(s) Same day M50.860OH2245.5316YESAvailable14135

฿ 309.00

OSG TAPS 1 Piece(s) 5 Day(s) M50.960OH2245.5316YESAvailable24219

฿ 257.00

OSG TAPS 1 Piece(s) Same day M6162OH2296319YESAvailable14139

฿ 588.00

HSS TAP 1 Piece(s) 21 Day(s) M8170OH2376.2322YESAvailable24234

฿ 380.00

OSG TAPS 1 Piece(s) Same day M81.2570OH3376.2322YESAvailable14147

฿ 748.00

OSG TAPS 1 Piece(s) 5 Day(s) M10175OH3417324NO-24246

฿ 483.00

OSG TAPS 1 Piece(s) 5 Day(s) M101.575OH3417324NO-14157

฿ 483.00

HSS TAP 1 Piece(s) Same day M101.2575OH3417324NO-14159

฿ 988.00

HSS TAP 1 Piece(s) 5 Day(s) M12182OH3488.5329NO-24260

฿ 666.00

OSG TAPS 1 Piece(s) 5 Day(s) M121.582OH3488.5329NO-24256

฿ 666.00

OSG TAPS 1 Piece(s) 5 Day(s) M121.2582OH3488.5329NO-24258

฿ 666.00

OSG TAPS 1 Piece(s) 5 Day(s) M121.7582OH3488.5329NO-14169

฿ 926.00

OSG TAPS 1 Piece(s) 5 Day(s) M141.588OH34810.5330NO-24270

฿ 926.00

OSG TAPS 1 Piece(s) 5 Day(s) M14288OH34810.5330NO-24268

฿ 1,239.00

OSG TAPS 1 Piece(s) 5 Day(s) M161.595OH35212.5332NO-24278

฿ 1,239.00

HSS TAP 1 Piece(s) Same day M16295OH35212.5332NO-24276

฿ 1,830.00

HSS TAP 1 Piece(s) 5 Day(s) M181.5100OH35514337NO-24286

฿ 1,694.00

OSG TAPS 1 Piece(s) 5 Day(s) M182.5100OH35514337NO-24284

฿ 2,195.00

OSG TAPS 1 Piece(s) 5 Day(s) M201.5105OH35815337NO-24296

฿ 2,195.00

OSG TAPS 1 Piece(s) 5 Day(s) M202.5105OH35815337NO-24292

฿ 385.00

OSG TAPS 1 Piece(s) 5 Day(s) M30.546OH4194311YESAvailable24213

฿ 368.00

HSS TAP 1 Piece(s) Same day M40.752OH4215313YESAvailable24218

฿ 377.00

OSG TAPS 1 Piece(s) 5 Day(s) M50.860OH4245.5316YESAvailable24222

฿ 405.00

HSS TAP 1 Piece(s) Same day M6162OH4296319YESAvailable24226

฿ 3,388.00

HSS TAP 1 Piece(s) 5 Day(s) M221.5115OH46317338NO-24302

฿ 3,388.00

HSS TAP 1 Piece(s) 5 Day(s) M222.5115OH46317338NO-24300

฿ 4,210.00

HSS TAP 1 Piece(s) 5 Day(s) M241.5120OH46619345NO-24306

฿ 4,210.00

HSS TAP 1 Piece(s) 5 Day(s) M243120OH46619345NO-24304

฿ 5,988.00

HSS TAP 1 Piece(s) 5 Day(s) M271.5130OH47120345NO-24310

฿ 5,988.00

HSS TAP 1 Piece(s) 5 Day(s) M273130OH47120345NO-24308

฿ 7,652.00

HSS TAP 1 Piece(s) 5 Day(s) M301.5135OH47423348NO-24314

฿ 8,792.00

HSS TAP 1 Piece(s) 5 Day(s) M331.5110OH44725337NO-24983

฿ 10,183.00

HSS TAP 1 Piece(s) 5 Day(s) M361.5110OH44928439NO-24987

฿ 14,380.00

HSS TAP 1 Piece(s) 5 Day(s) M421.5120OH44932439NO-24991

฿ 739.00

TAPS 1 Piece(s) 5 Day(s) M101.575OH5417324NO-24243

฿ 739.00

OSG TAPS 1 Piece(s) 5 Day(s) M101.2575OH5417324NO-24245

฿ 988.00

HSS TAP 1 Piece(s) 5 Day(s) M121.582OH5488.5329NO-24257

฿ 988.00

HSS TAP 1 Piece(s) 5 Day(s) M121.2582OH5488.5329NO-24259

฿ 988.00

HSS TAP 1 Piece(s) 5 Day(s) M121.7582OH5488.5329NO-24255

฿ 1,373.00

HSS TAP 1 Piece(s) 5 Day(s) M141.588OH54810.5330NO-24272

฿ 1,373.00

HSS TAP 1 Piece(s) 5 Day(s) M14288OH54810.5330NO-24269

฿ 1,813.00

HSS TAP 1 Piece(s) 5 Day(s) M161.595OH55212.5332NO-24280

฿ 1,813.00

HSS TAP 1 Piece(s) 5 Day(s) M16295OH55212.5332NO-24277

฿ 2,499.00

HSS TAP 1 Piece(s) 5 Day(s) M181.5100OH55514337NO-24288

฿ 2,690.00

HSS TAP 1 Piece(s) 5 Day(s) M182.5100OH55514337NO-24285

฿ 3,230.00

HSS TAP 1 Piece(s) 5 Day(s) M201.5105OH55815337NO-24297

฿ 3,230.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5105OH55815337NO-24294

฿ 7,652.00

HSS TAP 1 Piece(s) 5 Day(s) M303.5135OH57423348NO-24312

฿ 8,792.00

HSS TAP 1 Piece(s) 5 Day(s) M333.5145OH57725351NO-24981

฿ 10,183.00

HSS TAP 1 Piece(s) 5 Day(s) M364155OH58228457NO-24985

฿ 14,380.00

HSS TAP 1 Piece(s) 5 Day(s) M424.5175OH59332460NO-24989

฿ 4,164.00

HSS TAP 1 Piece(s) 5 Day(s) M221.5115OH66317338NO-24303

฿ 4,164.00

HSS TAP 1 Piece(s) 5 Day(s) M222.5115OH66317338NO-24301

฿ 5,213.00

HSS TAP 1 Piece(s) 5 Day(s) M241.5120OH66619345NO-24307

฿ 5,213.00

HSS TAP 1 Piece(s) 5 Day(s) M243120OH66619345NO-24305

฿ 557.00

HSS TAP 1 Piece(s) Same day -----------

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing