(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient for lateral tapping and processing deep holes. The cutting oil acts on the cutting edge through the oil hole, enabling high-speed and high-precision tapping
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 484.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 80 | OH2 | - | 6 | 3 | 19 | Available | 10111 | ||
฿ 787.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M6 | 1 | 100 | OH2 | - | 6 | 3 | 19 | Available | 10113 | ||
฿ 696.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 80 | OH2 | - | 6.2 | 4 | 22 | Available | 10123 | ||
฿ 1,000.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 100 | OH2 | - | 6.2 | 4 | 22 | Available | 10125 | ||
฿ 871.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 80 | OH2 | - | 7 | 4 | 24 | - | 10139 | ||
฿ 1,009.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 100 | OH2 | - | 7 | 4 | 24 | - | 10141 | ||
฿ 1,378.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 120 | OH2 | - | 7 | 4 | 24 | - | 10153 | ||
฿ 1,610.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 120 | OH2 | - | 8.5 | 4 | 29 | - | 10179 | ||
฿ 1,610.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 120 | OH2 | - | 8.5 | 4 | 29 | - | 10187 | ||
฿ 1,017.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 100 | OH2 | - | 8.5 | 4 | 29 | - | 10169 | ||
฿ 1,610.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 120 | OH2 | - | 8.5 | 4 | 29 | - | 10171 | ||
฿ 2,363.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 150 | OH2 | - | 8.5 | 4 | 29 | Available | 10173 | ||
฿ 1,398.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M14 | 2 | 100 | OH2 | - | 10.5 | 4 | 30 | - | 10201 | ||
฿ 2,064.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M14 | 2 | 120 | OH2 | - | 10.5 | 4 | 30 | - | 10203 | ||
฿ 2,949.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M14 | 2 | 150 | OH2 | - | 10.5 | 4 | 30 | - | 10205 | ||
฿ 1,703.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M16 | 2 | 100 | OH2 | 45 | 12.5 | 4 | 32 | - | 10221 | ||
฿ 2,499.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M16 | 2 | 120 | OH2 | 45 | 12.5 | 4 | 32 | - | 10223 | ||
฿ 3,275.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M16 | 2 | 150 | OH2 | 45 | 12.5 | 4 | 32 | - | 10225 | ||
฿ 2,247.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M18 | 2.5 | 100 | OH3 | 49 | 14 | 4 | 37 | - | 10241 | ||
฿ 3,685.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M18 | 2.5 | 150 | OH3 | 49 | 14 | 4 | 37 | - | 10245 | ||
฿ 4,210.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 1.5 | 150 | OH3 | 50 | 15 | 4 | 37 | Available | 10269 | ||
฿ 2,955.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | 120 | OH3 | 50 | 15 | 4 | 37 | - | 10259 | ||
฿ 4,210.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | 150 | OH3 | 50 | 15 | 4 | 37 | - | 10261 | ||
฿ 3,776.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 120 | OH3 | 51 | 17 | 4 | 38 | - | 10275 | ||
฿ 4,825.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 150 | OH3 | 51 | 17 | 4 | 38 | - | 10277 | ||
฿ 5,577.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M24 | 1.5 | 150 | OH3 | 59 | 19 | 4 | 45 | - | 10301 | ||
฿ 4,712.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M24 | 3 | 120 | OH3 | 59 | 19 | 4 | 45 | - | 10291 | ||
฿ 5,577.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M24 | 3 | 150 | OH3 | 59 | 19 | 4 | 45 | - | 10293 | ||
฿ 6,672.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M27 | 3 | 150 | OH3 | 63 | 20 | 4 | 45 | - | 10307 | ||
฿ 11,165.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M27 | 3 | 250 | OH3 | 63 | 20 | 4 | 45 | - | 10311 | ||
฿ 8,519.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M30 | 3.5 | 150 | OH3 | 67 | 23 | 4 | 48 | Available | 10319 | ||
฿ 12,669.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M30 | 3.5 | 250 | OH3 | 67 | 23 | 4 | 48 | Available | 10323 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 1.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Zinc Alloy Castings (ZDC) | Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | External center | NO |
Surface Coating | Oxidizing |
How can we improve?
How can we improve?