(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent cutting edge strength is suitable for high hardness materials where the chippings don't stay connected.
Part Number |
---|
TIN-HT-OH2-1.5P-M8X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 792.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M8 | 1.25 | 1.5P | 70 | OH2 | 37 | 6.2 | 4 | 22 | NO | - | 14719 |
Loading...
Please check the type/dimensions/specifications of the part TIN-HT-OH2-1.5P-M8X1.25 in the Straight Flutes Tap TiN coated_TIN-HT series.
Part Number |
---|
TIN-HT-OH1-5P-M2X0.4 |
TIN-HT-OH2-1.5P-M10X1.25 |
TIN-HT-OH2-1.5P-M12X1.25 |
TIN-HT-OH2-5P-M10X1.25 |
TIN-HT-OH2-5P-M12X1.25 |
TIN-HT-OH2-5P-M2.5X0.45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 799.00 | 1 Piece(s) | Same day | M2 | 0.4 | 5P | 40 | OH1 | - | 3 | 3 | 12 | YES | Available | 14700 | ||
฿ 943.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 1.5P | 75 | OH2 | 41 | 7 | 4 | 24 | NO | - | 14725 | ||
฿ 1,230.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.25 | 1.5P | 82 | OH2 | 48 | 8.5 | 4 | 29 | NO | - | 14733 | ||
฿ 943.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 5P | 75 | OH2 | 41 | 7 | 4 | 24 | NO | - | 14724 | ||
฿ 1,230.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.25 | 5P | 82 | OH2 | 48 | 8.5 | 4 | 29 | NO | - | 14732 | ||
฿ 709.00 | 1 Piece(s) | 91 Day(s) | M2.5 | 0.45 | 5P | 44 | OH2 | - | 3 | 3 | 14 | YES | Available | 14704 |
How can we improve?
How can we improve?