1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Straight Flutes Tap TiN coated_TIN-HT

Straight Flutes Tap TiN coated_TIN-HT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent cutting edge strength is suitable for high hardness materials where the chippings don't stay connected.

Part Number
TIN-HT-OH1-1.5P-M2X0.4
TIN-HT-OH1-1.5P-M2.3X0.4
TIN-HT-OH1-5P-M2X0.4
TIN-HT-OH1-5P-M2.3X0.4
TIN-HT-OH2-1.5P-M2.5X0.45
TIN-HT-OH2-1.5P-M2.6X0.45
TIN-HT-OH2-1.5P-M3X0.5
TIN-HT-OH2-1.5P-M3.5X0.6
TIN-HT-OH2-1.5P-M4X0.7
TIN-HT-OH2-1.5P-M5X0.8
TIN-HT-OH2-1.5P-M6X1
TIN-HT-OH2-1.5P-M8X1.25
TIN-HT-OH2-1.5P-M10X1.25
TIN-HT-OH2-1.5P-M12X1.25
TIN-HT-OH2-5P-M2.5X0.45
TIN-HT-OH2-5P-M2.6X0.45
TIN-HT-OH2-5P-M3X0.5
TIN-HT-OH2-5P-M3.5X0.6
TIN-HT-OH2-5P-M4X0.7
TIN-HT-OH2-5P-M5X0.8
TIN-HT-OH2-5P-M6X1
TIN-HT-OH2-5P-M8X1.25
TIN-HT-OH2-5P-M10X1.25
TIN-HT-OH2-5P-M12X1.25
TIN-HT-OH3-1.5P-M10X1.5
TIN-HT-OH3-1.5P-M12X1.5
TIN-HT-OH3-1.5P-M12X1.75
TIN-HT-OH3-1.5P-M14X1.5
TIN-HT-OH3-1.5P-M14X2
TIN-HT-OH3-1.5P-M16X1.5
TIN-HT-OH3-1.5P-M16X2
TIN-HT-OH3-1.5P-M18X1.5
TIN-HT-OH3-1.5P-M18X2.5
TIN-HT-OH3-1.5P-M20X1.5
TIN-HT-OH3-1.5P-M20X2.5
TIN-HT-OH3-1.5P-M22X1.5
TIN-HT-OH3-1.5P-M22X2.5
TIN-HT-OH3-1.5P-M24X1.5
TIN-HT-OH3-1.5P-M24X3
TIN-HT-OH3-5P-M10X1.5
TIN-HT-OH3-5P-M12X1.5
TIN-HT-OH3-5P-M12X1.75
TIN-HT-OH3-5P-M14X1.5
TIN-HT-OH3-5P-M14X2
TIN-HT-OH3-5P-M16X1.5
TIN-HT-OH3-5P-M16X2
TIN-HT-OH3-5P-M18X1.5
TIN-HT-OH3-5P-M18X2.5
TIN-HT-OH3-5P-M20X1.5
TIN-HT-OH3-5P-M20X2.5
TIN-HT-OH3-5P-M22X1.5
TIN-HT-OH3-5P-M22X2.5
TIN-HT-OH3-5P-M24X1.5
TIN-HT-OH3-5P-M24X3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 799.00

HSS TAP 1 Piece(s) 5 Day(s) M20.41.5P40OH1-3312YESAvailable14701

฿ 757.00

HSS TAP 1 Piece(s) 5 Day(s) M2.30.41.5P42OH1-3313YESAvailable14703

฿ 799.00

HSS TAP 1 Piece(s) Same day M20.45P40OH1-3312YESAvailable14700

฿ 757.00

HSS TAP 1 Piece(s) 5 Day(s) M2.30.45P42OH1-3313YESAvailable14702

฿ 709.00

HSS TAP 1 Piece(s) 5 Day(s) M2.50.451.5P44OH2-3314YESAvailable14705

฿ 675.00

HSS TAP 1 Piece(s) 5 Day(s) M2.60.451.5P44OH2-3314YESAvailable14707

฿ 623.00

HSS TAP 1 Piece(s) Same day M30.51.5P46OH2194311YESAvailable14709

฿ 632.00

HSS TAP 1 Piece(s) 5 Day(s) M3.50.61.5P48OH2204313NOAvailable14775

฿ 602.00

HSS TAP 1 Piece(s) Same day M40.71.5P52OH2215313YESAvailable14711

฿ 611.00

HSS TAP 1 Piece(s) 5 Day(s) M50.81.5P60OH2245.5316YESAvailable14713

฿ 627.00

HSS TAP 1 Piece(s) Same day M611.5P62OH2296319YESAvailable14715

฿ 792.00

HSS TAP 1 Piece(s) 5 Day(s) M81.251.5P70OH2376.2422NO-14719

฿ 943.00

HSS TAP 1 Piece(s) 5 Day(s) M101.251.5P75OH2417424NO-14725

฿ 1,230.00

HSS TAP 1 Piece(s) 5 Day(s) M121.251.5P82OH2488.5429NO-14733

฿ 709.00

HSS TAP 1 Piece(s) 5 Day(s) M2.50.455P44OH2-3314YESAvailable14704

฿ 675.00

HSS TAP 1 Piece(s) 5 Day(s) M2.60.455P44OH2-3314YESAvailable14706

฿ 623.00

HSS TAP 1 Piece(s) 5 Day(s) M30.55P46OH2194311YESAvailable14708

฿ 632.00

HSS TAP 1 Piece(s) 5 Day(s) M3.50.65P48OH2204313NOAvailable14774

฿ 602.00

HSS TAP 1 Piece(s) Same day M40.75P52OH2215313YESAvailable14710

฿ 611.00

HSS TAP 1 Piece(s) Same day M50.85P60OH2245.5316YESAvailable14712

฿ 627.00

HSS TAP 1 Piece(s) Same day M615P62OH2296319YESAvailable14714

฿ 792.00

HSS TAP 1 Piece(s) 5 Day(s) M81.255P70OH2376.2422NO-14718

฿ 943.00

HSS TAP 1 Piece(s) 5 Day(s) M101.255P75OH2417424NO-14724

฿ 1,230.00

HSS TAP 1 Piece(s) 5 Day(s) M121.255P82OH2488.5429NO-14732

฿ 943.00

HSS TAP 1 Piece(s) 5 Day(s) M101.51.5P75OH3417424NO-14723

฿ 1,230.00

HSS TAP 1 Piece(s) 5 Day(s) M121.51.5P82OH3488.5429NO-14731

฿ 1,230.00

HSS TAP 1 Piece(s) 5 Day(s) M121.751.5P82OH3488.5429NO-14729

฿ 1,645.00

HSS TAP 1 Piece(s) 5 Day(s) M141.51.5P88OH34810.5430NO-14739

฿ 1,645.00

HSS TAP 1 Piece(s) 5 Day(s) M1421.5P88OH34810.5430NO-14737

฿ 2,121.00

HSS TAP 1 Piece(s) 5 Day(s) M161.51.5P95OH35212.5432NO-14745

฿ 2,121.00

HSS TAP 1 Piece(s) 5 Day(s) M1621.5P95OH35212.5432NO-14743

฿ 2,864.00

HSS TAP 1 Piece(s) Same day M181.51.5P100OH35514437NO-14751

฿ 2,773.00

HSS TAP 1 Piece(s) 5 Day(s) M182.51.5P100OH35514437NO-14749

฿ 3,412.00

HSS TAP 1 Piece(s) 5 Day(s) M201.51.5P105OH35815437NO-14757

฿ 3,412.00

HSS TAP 1 Piece(s) 5 Day(s) M202.51.5P105OH35815437NO-14755

฿ 4,392.00

HSS TAP 1 Piece(s) 5 Day(s) M221.51.5P115OH36317438NO-14763

฿ 4,392.00

HSS TAP 1 Piece(s) 5 Day(s) M222.51.5P115OH36317438NO-14761

฿ 5,463.00

HSS TAP 1 Piece(s) 5 Day(s) M241.51.5P120OH36619445NO-14769

฿ 5,463.00

HSS TAP 1 Piece(s) 5 Day(s) M2431.5P120OH36619445NO-14767

฿ 943.00

HSS TAP 1 Piece(s) 5 Day(s) M101.55P75OH3417424NO-14722

฿ 1,230.00

HSS TAP 1 Piece(s) 5 Day(s) M121.55P82OH3488.5429NO-14730

฿ 1,230.00

HSS TAP 1 Piece(s) 5 Day(s) M121.755P82OH3488.5429NO-14728

฿ 1,645.00

HSS TAP 1 Piece(s) 5 Day(s) M141.55P88OH34810.5430NO-14738

฿ 1,645.00

HSS TAP 1 Piece(s) 5 Day(s) M1425P88OH34810.5430NO-14736

฿ 2,121.00

HSS TAP 1 Piece(s) 5 Day(s) M161.55P95OH35212.5432NO-14744

฿ 2,121.00

HSS TAP 1 Piece(s) 5 Day(s) M1625P95OH35212.5432NO-14742

฿ 2,773.00

HSS TAP 1 Piece(s) 5 Day(s) M181.55P100OH35514437NO-14750

฿ 2,773.00

HSS TAP 1 Piece(s) 5 Day(s) M182.55P100OH35514437NO-14748

฿ 3,412.00

HSS TAP 1 Piece(s) 5 Day(s) M201.55P105OH35815437NO-14756

฿ 3,412.00

HSS TAP 1 Piece(s) 5 Day(s) M202.55P105OH35815437NO-14754

฿ 4,392.00

HSS TAP 1 Piece(s) 5 Day(s) M221.55P115OH36317438NO-14762

฿ 4,392.00

HSS TAP 1 Piece(s) 5 Day(s) M222.55P115OH36317438NO-14760

฿ 5,463.00

HSS TAP 1 Piece(s) 5 Day(s) M241.55P120OH36619445NO-14768

฿ 5,463.00

HSS TAP 1 Piece(s) 5 Day(s) M2435P120OH36619445NO-14766

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN