1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Flutes Tap TiN coated_TIN-HT (Part Number)

HSS TAP

Straight Flutes Tap TiN coated_TIN-HT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent cutting edge strength is suitable for high hardness materials where the chippings don't stay connected.

Part Number
TIN-HT-OH2-1.5P-M4X0.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 602.00

HSS TAP 1 Piece(s) Same day M40.71.5P52OH2215313YESAvailable14711

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-HT-OH2-1.5P-M4X0.7 in the Straight Flutes Tap TiN coated_TIN-HT series.

Products with similar specification

Part Number
TIN-HT-OH1-5P-M2X0.4
TIN-HT-OH2-1.5P-M10X1.25
TIN-HT-OH2-1.5P-M12X1.25
TIN-HT-OH2-1.5P-M5X0.8
TIN-HT-OH2-1.5P-M6X1
TIN-HT-OH2-1.5P-M8X1.25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 799.00

1 Piece(s) Same day M20.45P40OH1-3312YESAvailable14700

฿ 943.00

1 Piece(s) 91 Day(s) M101.251.5P75OH2417424NO-14725

฿ 1,230.00

1 Piece(s) 91 Day(s) M121.251.5P82OH2488.5429NO-14733

฿ 611.00

1 Piece(s) 91 Day(s) M50.81.5P60OH2245.5316YESAvailable14713

฿ 627.00

1 Piece(s) Same day M611.5P62OH2296319YESAvailable14715

฿ 792.00

1 Piece(s) 91 Day(s) M81.251.5P70OH2376.2422NO-14719