1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ULTRA Synchro Spiral Tap with Internal Coolant Supply for Steels_VPO-US-SFT (Part Number)

ULTRA Synchro Spiral Tap with Internal Coolant Supply for Steels_VPO-US-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed female threading of carbon steel at 50 m/min or more.

Part Number
VPO-US-SFT-M6X1
VPO-US-SFT-M8X1.25
VPO-US-SFT-M10X1.5
VPO-US-SFT-M10X1.25
VPO-US-SFT-M12X1.5
VPO-US-SFT-M12X1.25
VPO-US-SFT-M12X1.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Protrusion Tool No.

฿ 1,198.00

HSS TAP 1 Piece(s) 91 Day(s) M6162OH32968Available8313311

฿ 1,775.00

HSS TAP 1 Piece(s) 91 Day(s) M81.2570OH437810-8313325

฿ 2,009.00

HSS TAP 1 Piece(s) 91 Day(s) M101.575OH441812Available8313339

฿ 2,009.00

HSS TAP 1 Piece(s) 91 Day(s) M101.2575OH441812-8313343

฿ 2,454.00

HSS TAP 1 Piece(s) 91 Day(s) M121.582OH4481014-8313361

฿ 2,454.00

HSS TAP 1 Piece(s) 91 Day(s) M121.2582OH4481014Available8313365

฿ 2,454.00

HSS TAP 1 Piece(s) 91 Day(s) M121.7582OH4481014Available8313357

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiCN No. of Grooves 3
External center NO