1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

XPM End Mill (4-Flute Deep-Engraving Short Type) DE-XPM-EMS (Part Number)

XPM End Mill (4-Flute Deep-Engraving Short Type) DE-XPM-EMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long shank end mill with 4 flutes for deep engraving. The shank diameter is designed to be thinner than the blade diameter.

 
Part Number
DE-XPM-EMS-8-80
DE-XPM-EMS-8-125
DE-XPM-EMS-9-100
DE-XPM-EMS-9-150
DE-XPM-EMS-10-100
DE-XPM-EMS-10-150
DE-XPM-EMS-11-150
DE-XPM-EMS-11-200
DE-XPM-EMS-12-150
DE-XPM-EMS-12-200
DE-XPM-EMS-13-150
DE-XPM-EMS-13-200
DE-XPM-EMS-14-150
DE-XPM-EMS-14-200
DE-XPM-EMS-15-150
DE-XPM-EMS-15-200
DE-XPM-EMS-16-150
DE-XPM-EMS-16-200
DE-XPM-EMS-17-180
DE-XPM-EMS-17-250
DE-XPM-EMS-18-180
DE-XPM-EMS-18-250
DE-XPM-EMS-19-180
DE-XPM-EMS-19-250
DE-XPM-EMS-20-180
DE-XPM-EMS-20-250
DE-XPM-EMS-22-225
DE-XPM-EMS-22-300
DE-XPM-EMS-24-225
DE-XPM-EMS-24-300
DE-XPM-EMS-25-225
DE-XPM-EMS-25-300
DE-XPM-EMS-26-225
DE-XPM-EMS-26-300
DE-XPM-EMS-28-225
DE-XPM-EMS-28-300
DE-XPM-EMS-30-225
DE-XPM-EMS-30-300
DE-XPM-EMS-32-225
DE-XPM-EMS-32-300
DE-XPM-EMS-34-250
DE-XPM-EMS-34-350
DE-XPM-EMS-35-250
DE-XPM-EMS-35-350
DE-XPM-EMS-36-250
DE-XPM-EMS-36-350
DE-XPM-EMS-38-250
DE-XPM-EMS-38-350
DE-XPM-EMS-40-250
DE-XPM-EMS-40-350
DE-XPM-EMS-42-280
DE-XPM-EMS-42-350
DE-XPM-EMS-45-280
DE-XPM-EMS-45-280X42
DE-XPM-EMS-45-350
DE-XPM-EMS-45-350X42
DE-XPM-EMS-50-280
DE-XPM-EMS-50-280X42
DE-XPM-EMS-50-350
DE-XPM-EMS-50-350X42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 1,152.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 8206808404408

฿ 1,435.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 82061258404508

฿ 1,360.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 92581008404409

฿ 1,632.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 92581508404509

฿ 1,360.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 102581008404410

฿ 1,632.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 102581508404510

฿ 1,851.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1130101508404411

฿ 2,088.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1130102008404511

฿ 1,851.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1230101508404412

฿ 2,088.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1230102008404512

฿ 2,500.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1335121508404413

฿ 2,891.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1335122008404513

฿ 2,500.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1435121508404414

฿ 2,891.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1435122008404514

฿ 2,657.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1540121508404415

฿ 3,052.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1540122008404515

฿ 2,834.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1640121508404416

฿ 3,239.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1640122008404516

฿ 3,831.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1740161808404417

฿ 4,644.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1740162508404517

฿ 3,831.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1840161808404418

฿ 4,644.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1840162508404518

฿ 4,238.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1945161808404419

฿ 5,023.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1945162508404519

฿ 4,238.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2045161808404420

฿ 5,023.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2045162508404520

฿ 6,689.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2245202258404422

฿ 8,260.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2245203008404522

฿ 7,096.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2450202258404424

฿ 8,766.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2450203008404524

฿ 7,096.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2550202258404425

฿ 8,766.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2550203008404525

฿ 7,552.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2650252258404426

฿ 9,123.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2650253008404526

฿ 8,413.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2855252258404428

฿ 9,982.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2855253008404528

฿ 9,832.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3055252258404430

฿ 11,351.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3055253008404530

฿ 11,654.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3260252258404432

฿ 13,835.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3260253008404532

฿ 13,987.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3460322508404434

฿ 16,872.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3460323508404534

฿ 13,987.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3560322508404435

฿ 16,872.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3560323508404535

฿ 15,304.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3665322508404436

฿ 18,140.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3665323508404536

฿ 16,267.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3865322508404438

฿ 19,152.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3865323508404538

฿ 18,343.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4065322508404440

฿ 21,182.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4065323508404540

฿ 18,140.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4270322808404442

฿ 19,812.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4270323508404542

฿ 21,787.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4570322808404445

฿ 22,701.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4570422808404645

฿ 23,511.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4570323508404545

฿ 24,878.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4570423508404745

฿ 25,588.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5075322808404450

฿ 26,449.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5075422808404650

฿ 27,258.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5075323508404550

฿ 28,577.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5075423508404750

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Powdered High-Speed Steel Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight