1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V Coating XPM End Mill (2-flute long type) V-XPM-EDL (Part Number)

V Coating XPM End Mill (2-flute long type) V-XPM-EDL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,001.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of V coated powder HSS XPM. Provides excellent sharpness and stable tool life.

 
Part Number
V-XPM-EDL-3
V-XPM-EDL-4
V-XPM-EDL-5
V-XPM-EDL-6
V-XPM-EDL-7
V-XPM-EDL-8
V-XPM-EDL-9
V-XPM-EDL-10
V-XPM-EDL-11
V-XPM-EDL-12
V-XPM-EDL-13
V-XPM-EDL-14
V-XPM-EDL-15
V-XPM-EDL-16
V-XPM-EDL-17
V-XPM-EDL-18
V-XPM-EDL-19
V-XPM-EDL-20
V-XPM-EDL-21
V-XPM-EDL-22
V-XPM-EDL-23
V-XPM-EDL-24
V-XPM-EDL-25
V-XPM-EDL-26
V-XPM-EDL-27
V-XPM-EDL-28
V-XPM-EDL-29
V-XPM-EDL-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 1,001.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3156658451530

฿ 1,001.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4208708451540

฿ 1,001.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5258758451550

฿ 1,001.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 6258758451560

฿ 1,172.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 73510958451570

฿ 1,172.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 83510958451580

฿ 1,316.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 945101008451590

฿ 1,316.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1045101008451600

฿ 1,628.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1155121208451610

฿ 1,628.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1255121208451620

฿ 2,141.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1355121208451630

฿ 2,141.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1455161258451640

฿ 2,408.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1565161358451650

฿ 2,671.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1665161358451660

฿ 3,259.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1765161358451670

฿ 3,259.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1865161358451680

฿ 3,747.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 1975201558451690

฿ 3,747.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2075201558451700

฿ 4,786.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2175201558451710

฿ 4,786.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2275201558451720

฿ 5,963.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2390251808451730

฿ 5,963.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2490251808451740

฿ 5,963.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2590251808451750

฿ 6,532.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2690251808451760

฿ 7,900.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2790251808451770

฿ 7,785.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2890251808451780

฿ 9,609.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2990251808451790

฿ 9,453.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3090251808451800

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)
shank Straight Coating ② V coated