1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Ultra FX End Mill (2-Flute Trapezoid Runner Corner Radius Type) FX-TCRC (Part Number)

CARBIDE END MILL

Carbide Ultra FX End Mill (2-Flute Trapezoid Runner Corner Radius Type) FX-TCRC
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapered blade end mill with corner radius that can be used for trapezoidal runner processing.

 
Part Number
FX-TCRC-2.5X10XR0.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,034.00

CARBIDE END MILL 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Single corner (θ)(Degree) 10 Tip diameter (D)(φ) 2.5 Type Tapered Radius
work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade length (l)(mm) 5 R Size(mm) 0.3
Number of flutes(sheet) 2 Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50
Coating TiAlN Tool No. 8527420 Torsion Angle Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part FX-TCRC-2.5X10XR0.3 in the Carbide Ultra FX End Mill (2-Flute Trapezoid Runner Corner Radius Type) FX-TCRC series.