1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Neck Ball Type, 2-Flute for Copper /Aluminum Alloy / Plastic CRN-LN-EBD (Part Number)

Long Neck Ball Type, 2-Flute for Copper /Aluminum Alloy / Plastic CRN-LN-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,859.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Also ideal for copper electrode machining that requires large protrusions as it has a short blade and long neck shape with high rigidity.

Part Number
CRN-LN-EBD-R0.5X3
CRN-LN-EBD-R0.5X4
CRN-LN-EBD-R0.5X5
CRN-LN-EBD-R0.5X6
CRN-LN-EBD-R0.5X7
CRN-LN-EBD-R0.5X8
CRN-LN-EBD-R0.5X9
CRN-LN-EBD-R0.5X10
CRN-LN-EBD-R0.6X6
CRN-LN-EBD-R0.7X7
CRN-LN-EBD-R0.8X8
CRN-LN-EBD-R0.9X9
CRN-LN-EBD-R0.75X7.5
CRN-LN-EBD-R1X6
CRN-LN-EBD-R1X8
CRN-LN-EBD-R1X10
CRN-LN-EBD-R1X12
CRN-LN-EBD-R1X14
CRN-LN-EBD-R1X16
CRN-LN-EBD-R1X18
CRN-LN-EBD-R1X20
CRN-LN-EBD-R1.5X15
CRN-LN-EBD-R1.5X30
CRN-LN-EBD-R1.25X12.5
CRN-LN-EBD-R1.75X17.5
CRN-LN-EBD-R2X20
CRN-LN-EBD-R2X40
CRN-LN-EBD-R2.5X25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No. Neck Diameter
(mm)

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560385102030.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560485102040.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560585038100.95

฿ 3,973.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560685102060.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560785102070.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560885102080.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.560985102090.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.51.5601085102100.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.61.860685038121.15

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.72.160785038141.35

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.82.460885038161.55

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.92.760985038181.75

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.752.3607.585038151.45

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1360685103061.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1360885103081.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13601085038201.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13601285103121.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13601485103141.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13601685103161.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13701885103181.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13702085103201.95

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.54.5701585038302.85

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.54.5803085104302.85

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.253.77012.585038252.4

฿ 3,859.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.755.37017.585038353.35

฿ 3,997.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 26802085038403.85

฿ 3,997.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 26904085105403.85

฿ 4,666.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.57.5902585038504.85

Loading...

  1. 1
 

Basic Information

Type Long Neck Bore work material Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating CrN Shank diameter (d)(mm) 6 R Precision(μm) -0.01~+0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available