1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 3-Flute FXS-EBT (Part Number)

Ball End Type, 3-Flute  FXS-EBT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,014.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ball shape is composed of 3 flutes to the center to enable high efficiency machining with a 50% increase in table feed.

 
Part Number
FXS-EBT-R1X2
FXS-EBT-R1.5X3
FXS-EBT-R2X4
FXS-EBT-R2X4-4
FXS-EBT-R2.5X5
FXS-EBT-R3X6
FXS-EBT-R4X8
FXS-EBT-R5X10
FXS-EBT-R6X12
FXS-EBT-R8X16SALE
FXS-EBT-R10X20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No.

฿ 6,014.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1550628518102

฿ 6,360.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1.5860638518103

฿ 6,360.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2870648518104

฿ 6,360.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2860448518094

฿ 7,226.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2.51080658518105

฿ 7,053.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 31290668518106

฿ 9,013.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 414100888518108

฿ 6,979.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 51810010108518110

฿ 14,437.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 62211012128518112

฿ 29,145.00

฿ 15,575.09

CARBIDE END MILL 1 Piece(s) 91 Day(s) 83014016168518116

฿ 45,356.00

฿ 24,192.89

CARBIDE END MILL 1 Piece(s) 91 Day(s) 103816020208518120

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of flutes(sheet) 3
Coating TiAlN R Precision(μm) -0.015~+0.015 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available