1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Pencil-neck Type, 2-Flute FX-PCL-EBD (Part Number)

Long Pencil-neck Type, 2-Flute  FX-PCL-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,066.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball end mill for deep-engraving in places that cannot be reached with ordinary end mills.

Part Number
FX-PCL-EBD-R2X4X200
FX-PCL-EBD-R3X6X200
FX-PCL-EBD-R4X8X200
FX-PCL-EBD-R5X10X250
FX-PCL-EBD-R6X12X250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool No. Neck Root Diameter
(mm)
Effective Slope Angle
(Degree)

฿ 14,066.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 28200100108545604121°20′

฿ 16,115.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 312200120128545606181°18′

฿ 16,115.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 414200100128545608241°11′

฿ 26,475.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 518250140168545610301°13′

฿ 26,475.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 622250110168545612361°4′

Loading...

  1. 1
 

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Neck Taper Angle(Degree) 1.5 Torsion Availability Available