(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications
Part Number |
---|
WXL-PC-EBD-R6X3X60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | Neck Taper Angle (Degree) | Tool No. | Ball Radius (mm) | Torsion Availability | Neck Diameter (mm) | Effective length from the cutting edge to the shank (reference value) L2 (mm) | Neck Root Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,532.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 6 | 12 | 140 | 60 | 16 | -0.005 to +0.005 | 3 | 3170598 | 6 | Y | 11.9 | 60.7 | 15.6 |
Loading...
Type | Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Machining Application | Curved Surface / Side Surface / Carving / R-Groove |
Please check the type/dimensions/specifications of the part WXL-PC-EBD-R6X3X60 in the Ball End Type, 2-Flute WXL-PC-EBD series.
Part Number |
---|
WXL-PC-EBD-R0.2X0.5X2 |
WXL-PC-EBD-R0.2X0.5X3 |
WXL-PC-EBD-R0.2X0.5X4 |
WXL-PC-EBD-R0.2X0.5X5 |
WXL-PC-EBD-R0.2X0.5X6 |
WXL-PC-EBD-R0.2X1X4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | Neck Taper Angle (Degree) | Tool No. | Ball Radius (mm) | Torsion Availability | Neck Diameter (mm) | Effective length from the cutting edge to the shank (reference value) L2 (mm) | Neck Root Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,069.00 | 1 Piece(s) | 91 Day(s) | 0.2 | 0.3 | 45 | 2 | 4 | -0.005~+0.005 | 0.5 | 3170051 | - | Available | 0.38 | 9.0 | 0.41 | ||
฿ 2,069.00 | 1 Piece(s) | 91 Day(s) | 0.2 | 0.3 | 45 | 3 | 4 | -0.005~+0.005 | 0.5 | 3170052 | - | Available | 0.38 | 9.9 | 0.43 | ||
฿ 2,069.00 | 1 Piece(s) | 91 Day(s) | 0.2 | 0.3 | 45 | 4 | 4 | -0.005~+0.005 | 0.5 | 3170053 | - | Available | 0.38 | 10.9 | 0.44 | ||
฿ 2,142.00 | 1 Piece(s) | 91 Day(s) | 0.2 | 0.3 | 45 | 5 | 4 | -0.005~+0.005 | 0.5 | 3170054 | - | Available | 0.38 | 11.9 | 0.46 | ||
฿ 2,207.00 | 1 Piece(s) | 91 Day(s) | 0.2 | 0.3 | 45 | 6 | 4 | -0.005~+0.005 | 0.5 | 3170055 | - | Available | 0.38 | 12.8 | 0.47 | ||
฿ 2,069.00 | 1 Piece(s) | 91 Day(s) | 0.2 | 0.3 | 45 | 4 | 4 | -0.005~+0.005 | 1 | 3170061 | - | Available | 0.38 | 10.8 | 0.50 |
How can we improve?
How can we improve?