1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ball End Type, 2-Flute WXL-PC-EBD

Ball End Type, 2-Flute  WXL-PC-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,299.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications

Part Number
WXL-PC-EBD-R0.2X0.5X2
WXL-PC-EBD-R0.2X0.5X3
WXL-PC-EBD-R0.2X0.5X4
WXL-PC-EBD-R0.2X0.5X5
WXL-PC-EBD-R0.2X0.5X6
WXL-PC-EBD-R0.2X1X4
WXL-PC-EBD-R0.2X1X5
WXL-PC-EBD-R0.2X1X6
WXL-PC-EBD-R0.3X0.5X2
WXL-PC-EBD-R0.3X0.5X4
WXL-PC-EBD-R0.3X0.5X6
WXL-PC-EBD-R0.3X0.5X8
WXL-PC-EBD-R0.3X0.5X10
WXL-PC-EBD-R0.3X0.5X12
WXL-PC-EBD-R0.3X0.5X16
WXL-PC-EBD-R0.3X1X4
WXL-PC-EBD-R0.3X1X6
WXL-PC-EBD-R0.3X1X8
WXL-PC-EBD-R0.3X1X10
WXL-PC-EBD-R0.3X1X12
WXL-PC-EBD-R0.3X1X16
WXL-PC-EBD-R0.4X0.5X4
WXL-PC-EBD-R0.4X0.5X6
WXL-PC-EBD-R0.4X0.5X8
WXL-PC-EBD-R0.4X0.5X12
WXL-PC-EBD-R0.4X1X8
WXL-PC-EBD-R0.4X1X12
WXL-PC-EBD-R0.4X1X16
WXL-PC-EBD-R0.5X0.5X6
WXL-PC-EBD-R0.5X0.5X8
WXL-PC-EBD-R0.5X0.5X10
WXL-PC-EBD-R0.5X0.5X12
WXL-PC-EBD-R0.5X0.5X16
WXL-PC-EBD-R0.5X0.5X18
WXL-PC-EBD-R0.5X0.5X20
WXL-PC-EBD-R0.5X0.5X25
WXL-PC-EBD-R0.5X0.5X30
WXL-PC-EBD-R0.5X0.5X35
WXL-PC-EBD-R0.5X1X10
WXL-PC-EBD-R0.5X1X16
WXL-PC-EBD-R0.5X1X20
WXL-PC-EBD-R0.5X1X25
WXL-PC-EBD-R0.5X1X30
WXL-PC-EBD-R0.5X1X35
WXL-PC-EBD-R0.5X1X40
WXL-PC-EBD-R0.5X1X50
WXL-PC-EBD-R0.5X1X60
WXL-PC-EBD-R0.5X1X70
WXL-PC-EBD-R0.5X1.5X8
WXL-PC-EBD-R0.5X1.5X10
WXL-PC-EBD-R0.5X1.5X12
WXL-PC-EBD-R0.5X1.5X16
WXL-PC-EBD-R0.5X1.5X20
WXL-PC-EBD-R0.5X1.5X25
WXL-PC-EBD-R0.5X1.5X30
WXL-PC-EBD-R0.5X1.5X35
WXL-PC-EBD-R0.5X2X45
WXL-PC-EBD-R0.75X0.5X8
WXL-PC-EBD-R0.75X0.5X10
WXL-PC-EBD-R0.75X0.5X12
WXL-PC-EBD-R0.75X0.5X16
WXL-PC-EBD-R0.75X0.5X20
WXL-PC-EBD-R0.75X0.5X25
WXL-PC-EBD-R0.75X0.5X30
WXL-PC-EBD-R0.75X0.5X35
WXL-PC-EBD-R0.75X1X10
WXL-PC-EBD-R0.75X1X12
WXL-PC-EBD-R0.75X1X16
WXL-PC-EBD-R0.75X1X20
WXL-PC-EBD-R0.75X1X25
WXL-PC-EBD-R0.75X1X30
WXL-PC-EBD-R0.75X1X35
WXL-PC-EBD-R0.75X1.5X10
WXL-PC-EBD-R0.75X1.5X12
WXL-PC-EBD-R0.75X1.5X16
WXL-PC-EBD-R0.75X1.5X20
WXL-PC-EBD-R0.75X1.5X25
WXL-PC-EBD-R0.75X1.5X30
WXL-PC-EBD-R0.75X1.5X35
WXL-PC-EBD-R0.75X2X38.6
WXL-PC-EBD-R1X0.5X8
WXL-PC-EBD-R1X0.5X10
WXL-PC-EBD-R1X0.5X12
WXL-PC-EBD-R1X0.5X16
WXL-PC-EBD-R1X0.5X20
WXL-PC-EBD-R1X0.5X25
WXL-PC-EBD-R1X0.5X30
WXL-PC-EBD-R1X0.5X35
WXL-PC-EBD-R1X0.5X40
WXL-PC-EBD-R1X1X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Neck Taper Angle
(Degree)
Tool No. Ball Radius
(mm)
Torsion Availability Neck Diameter
(mm)
Effective length from the cutting edge to the shank (reference value) L2
(mm)
Neck Root Diameter
(mm)

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34524-0.005~+0.0050.53170051-Available0.389.00.41

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34534-0.005~+0.0050.53170052-Available0.389.90.43

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34544-0.005~+0.0050.53170053-Available0.3810.90.44

฿ 2,142.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34554-0.005~+0.0050.53170054-Available0.3811.90.46

฿ 2,207.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34564-0.005~+0.0050.53170055-Available0.3812.80.47

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34544-0.005~+0.00513170061-Available0.3810.80.50

฿ 2,142.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34554-0.005~+0.00513170062-Available0.3811.70.53

฿ 2,207.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.20.34564-0.005~+0.00513170063-Available0.3812.70.57

฿ 1,878.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54524-0.005~+0.0050.53170091-Available0.589.00.61

฿ 1,932.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54544-0.005~+0.0050.53170092-Available0.5810.90.64

฿ 1,932.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54564-0.005~+0.0050.53170093-Available0.5812.80.67

฿ 1,982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54584-0.005~+0.0050.53170094-Available0.5814.80.70

฿ 1,993.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.545104-0.005~+0.0050.53170095-Available0.5816.70.74

฿ 2,162.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.545124-0.005~+0.0050.53170096-Available0.5818.70.77

฿ 2,162.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.550164-0.005~+0.0050.53170097-Available0.5822.50.84

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54544-0.005~+0.00513170101-Available0.5810.80.69

฿ 1,932.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54564-0.005~+0.00513170102-Available0.5812.60.76

฿ 1,982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.54584-0.005~+0.00513170103-Available0.5814.50.83

฿ 1,993.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.545104-0.005~+0.00513170104-Available0.5816.40.9

฿ 2,162.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.545124-0.005~+0.00513170105-Available0.5818.20.97

฿ 2,229.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.30.550164-0.005~+0.00513170106-Available0.5822.01.11

฿ 2,010.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.64544-0.005~+0.0050.53170111-Available0.7810.50.84

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.64564-0.005~+0.0050.53170112-Available0.7812.50.87

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.64584-0.005~+0.0050.53170113-Available0.7814.40.9

฿ 2,179.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.645124-0.005~+0.0050.53170114-Available0.7818.30.97

฿ 2,069.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.64584-0.005~+0.00513170121-Available0.7814.11.02

฿ 2,179.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.645124-0.005~+0.00513170122-Available0.7817.91.16

฿ 2,251.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.40.650164-0.005~+0.00513170123-Available0.7821.61.3

฿ 1,762.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.634564-0.005~+0.0050.53170131-Available0.9512.21.03

฿ 1,762.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.634584-0.005~+0.0050.53170132-Available0.9514.11.07

฿ 1,762.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6345104-0.005~+0.0050.53170133-Available0.9516.01.1

฿ 1,801.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6345124-0.005~+0.0050.53170134-Available0.9518.01.14

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6350164-0.005~+0.0050.53170135-Available0.9521.81.21

฿ 2,036.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6355184-0.005~+0.0050.53170136-Available0.9523.81.24

฿ 2,229.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6355204-0.005~+0.0050.53170137-Available0.9525.71.28

฿ 2,372.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6360254-0.005~+0.0050.53170138-Available0.9530.51.37

฿ 2,431.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6365304-0.005~+0.0050.53170139-Available0.9535.41.45

฿ 2,541.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6370354-0.005~+0.0050.53170140-Available0.9540.21.54

฿ 1,762.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6345104-0.005~+0.00513170141-Available0.9515.71.26

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6350164-0.005~+0.00513170142-Available0.9521.31.47

฿ 2,229.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6355204-0.005~+0.00513170143-Available0.9525.01.61

฿ 2,372.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6360254-0.005~+0.00513170144-Available0.9529.71.78

฿ 2,431.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6365304-0.005~+0.00513170145-Available0.9534.41.96

฿ 2,541.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6370354-0.005~+0.00513170146-Available0.9539.12.13

฿ 2,617.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6380404-0.005~+0.00513170147-Available0.9543.72.31

฿ 2,798.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6390504-0.005~+0.00513170148-Available0.9553.12.66

฿ 2,979.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.63100604-0.005~+0.00513170149-Available0.9562.43

฿ 3,154.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.63110704-0.005~+0.00513170150-Available0.9571.83.35

฿ 1,598.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.634584-0.005~+0.0051.53170151-Available0.9513.51.31

฿ 1,762.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6345104-0.005~+0.0051.53170152-Available0.9515.41.41

฿ 1,762.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6345124-0.005~+0.0051.53170153-Available0.9517.21.52

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6350164-0.005~+0.0051.53170154-Available0.9520.81.73

฿ 2,229.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6355204-0.005~+0.0051.53170155-Available0.9524.41.94

฿ 2,372.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6360254-0.005~+0.0051.53170156-Available0.9528.92.2

฿ 2,372.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6365304-0.005~+0.0051.53170157-Available0.9533.42.46

฿ 2,595.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6370354-0.005~+0.0051.53170158-Available0.9537.92.27

฿ 2,864.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6380454-0.005~+0.00523170161-Available0.95--

฿ 1,774.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.954584-0.005~+0.0050.53170211-Available1.4213.21.53

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9545104-0.005~+0.0050.53170212-Available1.4215.21.57

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9545124-0.005~+0.0050.53170213-Available1.4217.11.6

฿ 2,010.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9555164-0.005~+0.0050.53170214-Available1.4221.01.67

฿ 2,010.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9555204-0.005~+0.0050.53170215-Available1.4224.81.74

฿ 2,815.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9560254-0.005~+0.0050.53170216-Available1.4229.71.83

฿ 2,815.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9565304-0.005~+0.0050.53170217-Available1.4234.51.92

฿ 2,963.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9570354-0.005~+0.0050.53170218-Available1.4239.42

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9545104-0.005~+0.00513170221-Available1.4214.81.71

฿ 1,932.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9545124-0.005~+0.00513170222-Available1.4216.71.79

฿ 2,010.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9555164-0.005~+0.00513170223-Available1.4220.41.93

฿ 2,229.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9555204-0.005~+0.00513170224-Available1.4224.22.07

฿ 2,519.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9560254-0.005~+0.00513170225-Available1.4228.92.24

฿ 2,815.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9565304-0.005~+0.00513170226-Available1.4233.52.41

฿ 2,963.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9570354-0.005~+0.00513170227-Available1.4238.22.59

฿ 1,845.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9545104-0.005~+0.0051.53170230-Available1.4214.51.87

฿ 1,932.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9545124-0.005~+0.0051.53170231-Available1.4216.31.97

฿ 2,010.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9555164-0.005~+0.0051.53170232-Available1.4219.92.18

฿ 2,229.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9555204-0.005~+0.0051.53170233-Available1.4223.52.39

฿ 2,519.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9560254-0.005~+0.0051.53170234-Available1.4228.02.65

฿ 2,815.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9565304-0.005~+0.0051.53170235-Available1.4232.62.91

฿ 2,963.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.9570354-0.005~+0.0051.53170236-Available1.4237.13.17

฿ 3,013.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.750.957038.64-0.005~+0.00523170241-Available1.42--

฿ 1,867.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.264584-0.005~+0.0050.53170271-Available1.9312.32.04

฿ 1,299.00

CARBIDE END MILL 1 Piece(s) Same day 11.2645104-0.005~+0.0050.53170272-Available1.9314.22.07

฿ 1,944.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2645124-0.005~+0.0050.53170273-Available1.9316.22.11

฿ 1,944.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2650164-0.005~+0.0050.53170274-Available1.9320.02.18

฿ 2,010.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2655204-0.005~+0.0050.53170275-Available1.9323.92.25

฿ 2,759.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2665254-0.005~+0.0050.53170276-Available1.9328.72.33

฿ 1,709.00

CARBIDE END MILL 1 Piece(s) Same day 11.2670304-0.005~+0.0050.53170277-Available1.9333.62.42

฿ 2,793.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2675354-0.005~+0.0050.53170278-Available1.9338.42.51

฿ 2,897.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2680404-0.005~+0.0050.53170279-Available1.9343.22.6

฿ 1,681.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 11.2650164-0.005~+0.00513170281-Available1.9319.52.43

Loading...

 

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating For General Steel (AlCrN etc.) Machining Application Curved Surface / Side Surface / Carving / R-Groove