1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball End Type, 2-Flute WXL-PC-EBD (Part Number)

CARBIDE END MILL

Ball End Type, 2-Flute  WXL-PC-EBD
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,299.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications

Part Number
WXL-PC-EBD-R5X1.5X58.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Neck Taper Angle
(Degree)
Tool No. Ball Radius
(mm)
Torsion Availability Neck Diameter
(mm)
Effective length from the cutting edge to the shank (reference value) L2
(mm)
Neck Root Diameter
(mm)

฿ 8,812.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 51013058.512-0.005 to +0.0051.531705875Y9.95--

Loading...

  1. 1
 

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating For General Steel (AlCrN etc.) Machining Application Curved Surface / Side Surface / Carving / R-Groove

Please check the type/dimensions/specifications of the part WXL-PC-EBD-R5X1.5X58.5 in the Ball End Type, 2-Flute WXL-PC-EBD series.

Products with similar specification

Part Number
WXL-PC-EBD-R0.2X0.5X5
WXL-PC-EBD-R0.2X0.5X6
WXL-PC-EBD-R0.2X1X4
WXL-PC-EBD-R5X3X39.5
WXL-PC-EBD-R6X1.5X80
WXL-PC-EBD-R6X3X60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Neck Taper Angle
(Degree)
Tool No. Ball Radius
(mm)
Torsion Availability Neck Diameter
(mm)
Effective length from the cutting edge to the shank (reference value) L2
(mm)
Neck Root Diameter
(mm)

฿ 2,142.00

1 Piece(s) 91 Day(s) 0.20.34554-0.005~+0.0050.53170054-Available0.3811.90.46

฿ 2,207.00

1 Piece(s) 91 Day(s) 0.20.34564-0.005~+0.0050.53170055-Available0.3812.80.47

฿ 2,069.00

1 Piece(s) 91 Day(s) 0.20.34544-0.005~+0.00513170061-Available0.3810.80.50

฿ 8,350.00

1 Piece(s) 91 Day(s) 51011039.512-0.005 to +0.005331705855Y9.95--

฿ 13,657.00

1 Piece(s) 91 Day(s) 6121608016-0.005 to +0.0051.531705996Y11.982.214.8

฿ 12,532.00

1 Piece(s) 91 Day(s) 6121406016-0.005 to +0.005331705986Y11.960.715.6