1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

4-Flute Short (Strong Heavy Cutting Type), WX-PHS [Alterations Available] (Part Number)

CARBIDE END MILL

4-Flute Short (Strong Heavy Cutting Type), WX-PHS [Alterations Available]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,448.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Next generation high torsion end mill with great chip discharge performance and high blade rigidity. High efficiency heavy cutting is possible for side cutting as well as groove cutting.

 
Part Number
WX-PHS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,448.00

CARBIDE END MILL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 8 work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 19
Number of flutes(sheet) 4 Type Square Coating TiAlN
Shank diameter (d)(mm) 8 Overall Length (L)(mm) 80 Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting
Blade tip shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°) Tool No. 3016080
Flute Diameter Tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part WX-PHS-8 in the 4-Flute Short (Strong Heavy Cutting Type), WX-PHS [Alterations Available] series.