1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pointed Tap for Stainless Steel EX-SUS-POT (Part Number)

Pointed Tap for Stainless Steel EX-SUS-POT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 361.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With excellent sharpness and durability, it is used for stainless steel through holes where poor machinability is a problem. Besides stainless steel, it is also suitable for various heat resistant steels and strong nickel chrome manganese steel.

Point Tap Series For Stainless Steel EX-SUS-POT

Point Tap Series For Stainless Steel EX-SUS-POT

Product picture of EX-SUS-POT series

Dimensions

Point Tap Series For Stainless Steel EX-SUS-POT

Dimensional drawing

EDP No.Thread SizeTap LimitℓcfLℓcℓ1dNo. of Flutes
14125M3 × 0.5OH24P46111943
14130M4 × 0.7OH24P52132153
14135M5 × 0.8OH24P6016245.53
14139M6 × 1 OH24P62192963
14147M8 × 1.25 OH34P7022376.23
14157 M10 × 1.5OH34P75244173
14169M12 × 1.75OH3 4P 8229488.53
Part Number
EX-SUS-POT-OH2-1/4-28UNF
EX-SUS-POT-OH2-3/8-24UNF
EX-SUS-POT-OH2-5/16-24UNF
EX-SUS-POT-OH2-NO4-40UNC
EX-SUS-POT-OH2-NO4-48UNF
EX-SUS-POT-OH2-NO5-40UNC
EX-SUS-POT-OH2-NO5-44UNF
EX-SUS-POT-OH2-NO6-32UNC
EX-SUS-POT-OH2-NO6-40UNF
EX-SUS-POT-OH2-NO8-32UNC
EX-SUS-POT-OH2-NO8-36UNF
EX-SUS-POT-OH2-NO10-24UNC
EX-SUS-POT-OH2-NO10-32UNF
EX-SUS-POT-OH3-1/2-13UNC
EX-SUS-POT-OH3-1/2-20UNF
EX-SUS-POT-OH3-1/4-20UNC
EX-SUS-POT-OH3-1-12UNF
EX-SUS-POT-OH3-3/4-10UNC
EX-SUS-POT-OH3-3/4-16UNF
EX-SUS-POT-OH3-3/8-16UNC
EX-SUS-POT-OH3-5/8-11UNC
EX-SUS-POT-OH3-5/8-18UNF
EX-SUS-POT-OH3-5/16-18UNC
EX-SUS-POT-OH3-7/8-14UNF
EX-SUS-POT-OH3-7/16-14UNC
EX-SUS-POT-OH3-7/16-20UNF
EX-SUS-POT-OH4-1-8UNC
EX-SUS-POT-OH4-7/8-9UNC
EX-SUS-POT-W1/2-12
EX-SUS-POT-W1/4-20
EX-SUS-POT-W1-8
EX-SUS-POT-W1/8-40
EX-SUS-POT-W3/4-10
EX-SUS-POT-W3/8-16
EX-SUS-POT-W3/16-24
EX-SUS-POT-W5/8-11
EX-SUS-POT-W5/16-18
EX-SUS-POT-W7/8-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

฿ 402.00

TAP 1 Piece(s) 91 Day(s) Unified1/4UN2862OH2296319YES15186

฿ 627.00

TAP 1 Piece(s) 91 Day(s) Unified3/8UN2475OH2417324NO15194

฿ 527.00

TAP 1 Piece(s) 91 Day(s) Unified5/16UN2470OH2376.1322YES15190

฿ 411.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.4UN4044OH2213215YES15162

฿ 411.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.4UN4844OH2213215YES15163

฿ 398.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.5UN4046OH2194311YES15166

฿ 398.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.5UN4446OH2194311YES15167

฿ 390.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.6UN3248OH2214313YES15170

฿ 390.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.6UN4048OH2214313YES15171

฿ 381.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.8UN3252OH2215313YES15174

฿ 381.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.8UN3652OH2215313YES15175

฿ 381.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.10UN2460OH2245.5316YES15178

฿ 381.00

TAP 1 Piece(s) 91 Day(s) UnifiedNo.10UN3260OH2245.5316YES15179

฿ 1,017.00

TAP 1 Piece(s) 91 Day(s) Unified1/2UN1385OH3489329NO15202

฿ 1,017.00

TAP 1 Piece(s) 91 Day(s) Unified1/2UN2085OH3489329NO15205

฿ 402.00

TAP 1 Piece(s) 91 Day(s) Unified1/4UN2062OH3296319YES15185

฿ 5,213.00

TAP 1 Piece(s) 91 Day(s) Unified1UN12125OH36820345NO15221

฿ 2,431.00

TAP 1 Piece(s) 91 Day(s) Unified3/4UN10105OH35814337NO15212

฿ 2,431.00

TAP 1 Piece(s) 91 Day(s) Unified3/4UN16105OH35814337NO15213

฿ 627.00

TAP 1 Piece(s) 91 Day(s) Unified3/8UN1675OH3417324NO15193

฿ 1,606.00

TAP 1 Piece(s) 91 Day(s) Unified5/8UN1195OH35212332NO15208

฿ 1,606.00

TAP 1 Piece(s) 91 Day(s) Unified5/8UN1895OH35212332NO15209

฿ 527.00

TAP 1 Piece(s) 91 Day(s) Unified5/16UN1870OH3376.1322YES15189

฿ 3,776.00

TAP 1 Piece(s) 91 Day(s) Unified7/8UN14115OH36317338NO15217

฿ 853.00

TAP 1 Piece(s) 91 Day(s) Unified7/16UN1480OH3488325NO15197

฿ 853.00

TAP 1 Piece(s) 91 Day(s) Unified7/16UN2080OH3488325NO15198

฿ 5,213.00

TAP 1 Piece(s) 91 Day(s) Unified1UN8125OH46820345NO15220

฿ 3,776.00

TAP 1 Piece(s) 91 Day(s) Unified7/8UN9115OH46317338NO15216

฿ 1,017.00

TAP 1 Piece(s) 91 Day(s) WitW1/21285OH3-9-29NO24457

฿ 402.00

TAP 1 Piece(s) 91 Day(s) WitW1/42062OH3-6-19NO24453

฿ 5,213.00

TAP 1 Piece(s) 91 Day(s) WitW18125OH4-20-45NO24462

฿ 384.00

TAP 1 Piece(s) 91 Day(s) WitW1/84046OH2-4-11NO24451

฿ 2,431.00

TAP 1 Piece(s) 91 Day(s) WitW3/410105OH3-14-37NO24460

฿ 627.00

TAP 1 Piece(s) 91 Day(s) WitW3/81675OH3-7-24NO24455

฿ 361.00

TAP 1 Piece(s) 91 Day(s) WitW3/162460OH2-5.5-16NO24452

฿ 1,606.00

TAP 1 Piece(s) 91 Day(s) WitW5/81195OH3-12-32NO24459

฿ 643.00

TAP 1 Piece(s) 91 Day(s) WitW5/161870OH3-6.1-22NO24454

฿ 3,776.00

TAP 1 Piece(s) 91 Day(s) WitW7/89115OH4-17-38NO24461

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing