(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long drill that has achieved ultra-deep drilling up to 20D with HSS drill bit.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 978.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 1.6 | 38 | 85 | 1.6 | 8623216 | ||
฿ 978.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 1.8 | 42 | 85 | 1.8 | 8623218 | ||
฿ 934.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2 | 46 | 85 | 2 | 8623220 | ||
฿ 1,131.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 2.1 | 50 | 90 | 2.1 | 8623221 | |
฿ 1,131.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.2 | 52 | 90 | 2.2 | 8623222 | ||
฿ 1,131.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.3 | 54 | 95 | 2.3 | 8623223 | ||
฿ 1,131.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.4 | 56 | 95 | 2.4 | 8623224 | ||
฿ 1,072.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.5 | 58 | 100 | 2.5 | 8623225 | ||
฿ 1,131.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.6 | 60 | 110 | 2.6 | 8623226 | ||
฿ 1,287.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.7 | 64 | 115 | 2.7 | 8623227 | ||
฿ 1,287.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.8 | 66 | 115 | 2.8 | 8623228 | ||
฿ 1,287.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.9 | 68 | 120 | 2.9 | 8623229 | ||
฿ 1,216.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 3 | 70 | 120 | 3 | 8623230 | ||
฿ 1,440.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.1 | 72 | 125 | 3.1 | 8623231 | ||
฿ 1,440.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 3.2 | 74 | 125 | 3.2 | 8623232 | ||
฿ 1,440.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 3.3 | 76 | 125 | 3.3 | 8623233 | ||
฿ 1,662.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 3.4 | 80 | 130 | 3.4 | 8623234 | ||
฿ 1,364.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 3.5 | 82 | 130 | 3.5 | 8623235 | ||
฿ 1,447.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.7 | 86 | 135 | 3.7 | 8623237 | ||
฿ 1,649.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 3.8 | 88 | 140 | 3.8 | 8623238 | ||
฿ 1,562.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 4 | 92 | 140 | 4 | 8623240 | ||
฿ 1,975.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 4.1 | 96 | 155 | 4.1 | 8623241 | ||
฿ 1,649.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 4.2 | 98 | 155 | 4.2 | 8623242 | ||
฿ 1,858.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 4.3 | 100 | 160 | 4.3 | 8623243 | ||
฿ 1,780.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 104 | 165 | 4.5 | 8623245 | ||
฿ 2,131.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 106 | 165 | 4.6 | 8623246 | ||
฿ 2,131.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 4.8 | 112 | 170 | 4.8 | 8623248 | ||
฿ 2,025.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 5 | 116 | 175 | 5 | 8623250 | ||
฿ 2,155.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 5.1 | 118 | 180 | 5.1 | 8623251 | ||
฿ 2,155.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 5.2 | 120 | 180 | 5.2 | 8623252 | ||
฿ 2,285.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 5.5 | 128 | 185 | 5.5 | 8623255 | ||
฿ 3,020.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 5.7 | 132 | 190 | 5.7 | 8623257 | ||
฿ 3,020.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.8 | 134 | 200 | 5.8 | 8623258 | ||
฿ 2,608.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 6 | 138 | 200 | 6 | 8623260 | ||
฿ 4,327.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.3 | 146 | 200 | 6.3 | 8623263 | ||
฿ 3,020.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 6.5 | 150 | 225 | 6.5 | 8623265 | ||
฿ 3,598.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 6.8 | 158 | 225 | 6.8 | 8623268 | ||
฿ 3,598.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 160 | 230 | 6.9 | 8623269 | ||
฿ 3,434.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 7 | 162 | 230 | 7 | 8623270 | ||
฿ 3,890.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 174 | 245 | 7.5 | 8623275 | ||
฿ 4,423.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 8 | 184 | 255 | 8 | 8623280 | ||
฿ 5,512.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.1 | 188 | 255 | 8.1 | 8623281 | ||
฿ 5,512.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.2 | 190 | 260 | 8.2 | 8623282 | ||
฿ 5,073.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 8.5 | 196 | 265 | 8.5 | 8623285 | ||
฿ 5,724.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 9 | 208 | 275 | 9 | 8623290 | ||
฿ 7,368.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 10 | 230 | 300 | 10 | 8623300 | ||
฿ 9,609.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 11 | 254 | 350 | 11 | 8623310 | ||
฿ 12,140.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 12 | 276 | 350 | 12 | 8623320 |
Loading...
Work Material | General Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High-Speed Steel | Link Model | Straight Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | None |
Point Angle(mm) | 120 | Thinning | Available | Hole Depth | 20D |
Coating Details | WXL coated |
How can we improve?
How can we improve?