1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Carbide Drills TiAlN coated Stub for Hardened Steels_FH-GDS (Part Number)

Solid Carbide Drills TiAlN coated Stub for Hardened Steels_FH-GDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,041.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Developed for machining small diameter holes in hardened steel, it is suitable for high-precision and long-life machining of shallow holes (up to 3D or so)

Part Number
FH-GDS-0.3
FH-GDS-0.4
FH-GDS-0.5
FH-GDS-0.6
FH-GDS-0.7
FH-GDS-0.8
FH-GDS-0.9
FH-GDS-1
FH-GDS-1.1
FH-GDS-1.2
FH-GDS-1.3
FH-GDS-1.4
FH-GDS-1.5
FH-GDS-1.6
FH-GDS-1.7
FH-GDS-1.8
FH-GDS-1.9
FH-GDS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 6,048.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.31.6388564030

฿ 5,005.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.42.6388564040

฿ 4,470.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.53388564050

฿ 4,036.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.63.5388564060

฿ 3,768.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.74.5388564070

฿ 3,531.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.85388564080

฿ 3,396.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 0.95.5388564090

฿ 3,149.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 16388564100

฿ 2,922.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.17428564110

฿ 2,277.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.28428564120

฿ 2,922.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.38428564130

฿ 2,253.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.49428564140

฿ 2,253.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.59428564150

฿ 2,041.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.610428564160

฿ 2,617.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.710428564170

฿ 2,041.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.811428564180

฿ 2,617.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1.911428564190

฿ 2,041.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 212468564200

Loading...

  1. 1
 

Basic Information

Work Material Heat-Treated Steel / High-Hardness Steel Tool Material Type Carbide Link Model End Mill Link
Coating Presence Included Coating Type Others Oil-Hole Presence Included
Link Diameter(mm) 3 Point Angle(mm) 140 Thinning Available
Type 4D or Less Coating Details FX Coating