(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A magnetic stand provided with a dial gauge.
[Features]
· MG6150 is a heavyweight dial gauge holder set. With 80 kgf On/Off magnet.
· DG6150 is a standard dial gauge holder set. With 80 kgf On/Off magnet.
· NF6150 is a mini holder set. Has a 32 kgf on/off magnet.
[Applications]
· Convenient for magnetic holder when making measurement.
Part Number |
---|
DG6150 |
MG6150 |
NF6150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Size | Adsorption Force (N) | Mounting screws | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm length 3 (mm) | Fine adjustment mechanism | Arm overall length (mm) | Set Content | W (mm) | L (mm) | H (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Mass (kg) | Arm Material | Magnet Main Body ON / OFF Switch | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,263.71 | SETS AND INDICATORS | 1 Piece(s) | 62 Day(s) | Parts for Magnet Stand | - | - | Ext. M8 | - | - | - | - | - | - | - | 282 | - | 50 | 60 | 55 | 110 | 101 | 71 | - | - | - | 1.6 | ||
฿ 9,954.54 | SETS AND INDICATORS | 1 Piece(s) | 62 Day(s) | Magnet Stand (Arm Type) | - | - | Ext. M8 | - | - | - | - | - | - | - | 317 | - | 50 | 60 | 55 | 133 | 113 | 71 | - | - | - | 2.1 | ||
฿ 9,926.83 | SETS AND INDICATORS | 1 Piece(s) | 62 Day(s) | Magnet Stand (Arm Type) | Small size | 320 | - | 56 | 51 | 30 | 40 | 35 | 71 | Tip Fine Tuning | 178 | NF61003、NF1000M | - | - | - | - | - | - | 0.6 | Steel | ○ | - |
Loading...
How can we improve?
How can we improve?