1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Dial Gauge & Holder Set (Part Number)

SETS AND INDICATORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dial Gauge & Holder Set
  • Dial Gauge & Holder Set
  • Dial Gauge & Holder Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,263.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnetic stand provided with a dial gauge.
[Features]
· MG6150 is a heavyweight dial gauge holder set. With 80 kgf On/Off magnet.
· DG6150 is a standard dial gauge holder set. With 80 kgf On/Off magnet.
· NF6150 is a mini holder set. Has a 32 kgf on/off magnet.
[Applications]
· Convenient for magnetic holder when making measurement.

Part Number
DG6150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Size Adsorption Force
(N)
Mounting screws Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm length 3
(mm)
Fine adjustment mechanism Arm overall length
(mm)
Set Content W
(mm)
L
(mm)
H
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Mass
(kg)
Arm Material Magnet Main Body ON / OFF Switch Weight
(g)

฿ 8,263.71

SETS AND INDICATORS 1 Piece(s) 62 Day(s) Parts for Magnet Stand--Ext. M8-------282-50605511010171---1.6

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DG6150 in the Dial Gauge & Holder Set series.

Products with similar specification

Part Number
MG6150
NF6150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Model Size Adsorption Force
(N)
Mounting screws Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm length 3
(mm)
Fine adjustment mechanism Arm overall length
(mm)
Set Content W
(mm)
L
(mm)
H
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Mass
(kg)
Arm Material Magnet Main Body ON / OFF Switch Weight
(g)

฿ 9,954.54

1 Piece(s) 62 Day(s) Magnet Stand (Arm Type)--Ext. M8-------317-50605513311371---2.1

฿ 9,926.83

1 Piece(s) 62 Day(s) Magnet Stand (Arm Type)Small size320-565130403571Tip Fine Tuning178NF61003、NF1000M------0.6Steel-