1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holding implement for a test indicator / dial gauge.
[Features]
· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.
· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).
[Applications]
· It is perfect for holding a test indicator / dial gauge.

Features

●Point fine adjustment mechanism makes it easy to set 0 point.

Specification

●Measuring Equipment Mounting: 6mm/8mm/3/8 inch hole, with dovetail groove
Part Number
DG61003
MA61003
NF2021
NF61003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Adsorption Force
(N)
Measurement device mounting hole Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm length 3
(mm)
Fine adjustment mechanism Mass
(kg)
Arm Material

฿ 5,147.00

NGA MEASURING TOOLS 1 Piece(s) Same day Big size800ø6, ø8, ø3/8-Inch11010150605571Tip Fine Tuning1.35Aluminum

฿ 10,534.00

NGA MEASURING TOOLS 1 Piece(s) 16 Day(s) Big size1300ø6, ø8, ø3/8-Inch326242501205571Tip Fine Tuning5.10Steel

฿ 4,607.71

NGA MEASURING TOOLS 1 Piece(s) 45 Day(s) Small size320φ6、φ8565130403521.5None0.436Steel

฿ 4,070.00

NGA MEASURING TOOLS 1 Piece(s) Same day Small size320ø6, ø8, ø3/8-Inch565130403571Tip Fine Tuning0.52Steel

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) With / Without dovetail Included Magnet Main Body ON / OFF Switch