(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A holding implement for a test indicator / dial gauge.
[Features]
· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.
· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).
[Applications]
· It is perfect for holding a test indicator / dial gauge.
Part Number |
---|
NF61003 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Adsorption Force (N) | Measurement device mounting hole | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm length 3 (mm) | Fine adjustment mechanism | Mass (kg) | Arm Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,070.00 | NGA MEASURING TOOLS | 1 Piece(s) | Same day | Small size | 320 | ø6, ø8, ø3/8-Inch | 56 | 51 | 30 | 40 | 35 | 71 | Tip Fine Tuning | 0.52 | Steel |
Loading...
Product Model | Magnet Stand (Arm Type) | With / Without dovetail | Included | Magnet Main Body ON / OFF Switch | ○ |
---|
Please check the type/dimensions/specifications of the part NF61003 in the Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type series.
Part Number |
---|
DG61003 |
MA61003 |
NF2021 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Adsorption Force (N) | Measurement device mounting hole | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm length 3 (mm) | Fine adjustment mechanism | Mass (kg) | Arm Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,147.00 | 1 Piece(s) | Same day | Big size | 800 | ø6, ø8, ø3/8-Inch | 110 | 101 | 50 | 60 | 55 | 71 | Tip Fine Tuning | 1.35 | Aluminum | ||
฿ 10,534.00 | 1 Piece(s) | 16 Day(s) | Big size | 1300 | ø6, ø8, ø3/8-Inch | 326 | 242 | 50 | 120 | 55 | 71 | Tip Fine Tuning | 5.10 | Steel | ||
฿ 4,607.71 | 1 Piece(s) | 45 Day(s) | Small size | 320 | φ6、φ8 | 56 | 51 | 30 | 40 | 35 | 21.5 | None | 0.436 | Steel |
How can we improve?
How can we improve?