1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Controller / Grinder for Ultrasound

URW ELECTRIC TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 107,170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultrasonic controller and grinder.
[Controller]
· Built-in ultrasonic automatic tracking center. Instantaneously catches resonance points of various tip tools.
· Soft start by connecting the motor handpiece and switching on/off.
· With the feedback circuit that does not lose torque in any rotational range.
[Grinder]
· Ultra-small and lightweight for excellent operability. Possible to significantly reduce work time.

Part Number
UC550 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 107,170.00

฿ 80,377.50

URW ELECTRIC TOOL 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Controller, Grinder Controller Power Input: AC 100 (50/60 Hz) Output Voltage, Ultrasonic Side: 6 - 60 VAC (22.6 Hz) DC Motor Side: 3 - 30 VDC
Mass(kg) 2.6 Width(mm) 170 Depth(mm) 195
Height(mm) 110

Please check the type/dimensions/specifications of the part UC550 in the Controller / Grinder for Ultrasound series.