1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

electric grinder rotary (Integrated type)

URW ELECTRIC TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,801.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Separately sold controller is required for use.

Product Description

[Features]
· Tapered tip for realizing both ease of handling and ease of use.
· Realized machining that requires precision and accuracy.
· Tip tool replacement is a patented one-touch mechanism.
· Ergonomically designed and equipped with self cooling fan on motor rotor.

 
Part Number
UA12A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,801.75

URW ELECTRIC TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-¹) 2000~20000 Mounting Collet(mm) 2.34
Product Model Integrated Maximum Torque(g·cm) 660 Suitable Controllers UC500 UC550
Mass(g) 175 (Excluding Motor Cord) Size φ27.5 (Maximum Diameter) X L144.5

Please check the type/dimensions/specifications of the part UA12A in the electric grinder rotary (Integrated type) series.