1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Depth Gauge by Mitutoyo (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,134.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Mitutoyo depth gauge.
[Measuring Part Material] Stainless Steel

Part Number
VDS15SALE
VDS20SALE
VDS30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrumental Error
(mm)
Code No / Symbols / Part No Overall length L
(mm)

฿ 5,134.00

฿ 3,290.89

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 0–150±0.05527-201260

฿ 5,473.00

฿ 4,441.89

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 0–200±0.05527-202310

฿ 7,890.00

฿ 6,405.10

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 0–300±0.08527-203410

Loading...

  1. 1

Basic Information

Product Type Depth Gauge Display style Analog Minimum Display(mm) 0.05
Output terminal for measuring data: with or without Not Included Base Length ℓ(mm) 100 (thickness: 6.5) Fine Movement Feed NA