1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill QYP5300 Insert (Part Number)

TGY MILLING INSERTS

TAC Mill QYP5300 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Roughing/Finishing of Cast Iron

 
Part Number
HPKN532FN-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 811.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) H (Hexagonal) Clearance Angle P (11°) Work Material Cast Iron
No. of Usable Corners 6 Grade Classification Carbide Material Type TH10
Precision K Honing NA Applicable TAC Mill QYP5300
ISO Model Number (Metric) HPKN090408FN No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part HPKN532FN-TH10 in the TAC Mill QYP5300 Insert series.