(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For Round Thread
Part Number |
---|
16ER8RAPI-AH725 |
16ER10RAPI-AH725 |
16IR8RAPI-AH725 |
16IR8RAPI-T313V |
16IR10RAPI-AH725 |
16IR10RAPI-T313V |
22ER5BAPI-AH725 |
22IR5BAPI-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Number of Threads | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 8 | AH725 | 0.43 | 9.525 | 1.2 | 1.6 | (3.175) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 10 | AH725 | 0.36 | 9.525 | 1.2 | 1.6 | (2.54) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 8 | AH725 | 0.43 | 9.525 | 1.2 | 1.6 | (3.175) | 16 | ||
฿ 1,270.00 | TGY TURNING TOOLS | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 8 | T313V | 0.43 | 9.525 | 1.2 | 1.6 | (3.175) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 10 | AH725 | 0.36 | 9.525 | 1.2 | 1.6 | (2.54) | 16 | ||
฿ 1,270.00 | TGY TURNING TOOLS | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 10 | T313V | 0.36 | 9.525 | 1.2 | 1.6 | (2.54) | 16 | ||
฿ 1,548.00 | CHIP (FOR TURNING) | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 10 | AH725 | - | 12.7 | 2.2 | 3.72 | (2.54) | 22 | ||
฿ 1,548.00 | CHIP (FOR TURNING) | 5 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 10 | AH725 | - | 12.7 | 2.2 | 3.45 | (2.54) | 22 |
Loading...
Application | Tapping | Selfishly | Right Handed |
---|
How can we improve?
How can we improve?