1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for NPT Threads (Part Number)

Insert for NPT Threads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert For NPT Thread

Part Number
6IR18NPT-AH725
6IR18NPT-TH10
16ER8NPT-B-AH725
16ER14NPT-AH725
16ER14NPT-B-AH725
16ER18NPT-AH725
16ER18NPT-B-AH725
16ER18NPT-T313V
16ER27NPT-AH725
16ER115NPT-AH725
16ER115NPT-B-AH725
16ER115NPTF-AH725
16IR8NPT-AH725
16IR8NPT-B-AH725
16IR8NPT-TH10
16IR14NPT-AH725
16IR14NPT-B-AH725
16IR14NPT-TH10
16IR14NPTF-AH725
16IR18NPT-AH725
16IR27NPT-AH725
16IR115NPT-AH725
16IR115NPT-B-AH725
16IR115NPT-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Outer Diameter/Inner Diameter Thread Model Number of Threads Pitch Material Type Corner Radius (rε)
(mm)
φd
(mm)
l3 t Pitch Insert Size No. of Units Ordered
(Pcs)
Pieces

฿ 714.00

CHIP (FOR TURNING) 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°18-AH7250.03--0.9(1.411)6--

฿ 554.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor DiameterPipe Taper 55°18-TH100.03--0.9(1.411)6--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAmerican Pipe 60°8(3.175)AH7250.159.5251.21.8-1651 Case Contains 5 Pcs

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterPipe Taper 55°14-AH7250.049.5251.21.6(1.814)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAmerican Pipe 60°14(1.814)AH7250.059.5250.91.2-1651 Case Contains 5 Pcs

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterPipe Taper 55°18-AH7250.039.5250.70.9(1.411)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAmerican Pipe 60°18(1.411)AH7250.059.5250.81-1651 Case Contains 5 Pcs

฿ 1,169.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronMajor DiameterPipe Taper 55°18-T313V0.039.5250.70.9(1.411)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterPipe Taper 55°27-AH7250.029.5251.20.5(0.941)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterPipe Taper 55°11.5-AH7250.059.5251.21.6(2.209)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterAmerican Pipe 60°11.5(2.209)AH7250.099.5251.11.5-1651 Case Contains 5 Pcs

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMajor DiameterPipe Taper 55°11.5-AH725-9.5251.21.6(2.209)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°8-AH7250.079.5251.21.6(3.175)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAmerican Pipe 60°8(3.175)AH7250.159.5251.21.8-1651 Case Contains 5 Pcs

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor DiameterPipe Taper 55°8-TH100.079.5251.21.6(3.175)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°14-AH7250.049.5251.21.6(1.814)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAmerican Pipe 60°14(1.814)AH7250.059.5250.91.2-1651 Case Contains 5 Pcs

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor DiameterPipe Taper 55°14-TH100.049.5251.21.6(1.814)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°14-AH725-9.5251.21.6(1.814)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°18-AH7250.039.5250.70.9(1.411)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°27-AH7250.029.5251.20.5(0.941)16--

฿ 925.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterPipe Taper 55°11.5-AH7250.059.5251.21.6(2.209)16--

฿ 499.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMinor DiameterAmerican Pipe 60°11.5(2.209)AH7250.099.5251.11.5-1651 Case Contains 5 Pcs

฿ 902.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMinor DiameterPipe Taper 55°11.5-TH100.059.5251.21.6(2.209)16--

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Available corners 3
Selfishly Right Handed