(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert For NPT Thread
Part Number |
---|
16ER18NPT-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Outer Diameter/Inner Diameter | Thread Model | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 925.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | Pipe Taper 55° | 18 | - | AH725 | 0.03 | 9.525 | 0.7 | 0.9 | (1.411) | 16 | - | - |
Loading...
Shape | Others | Application | Tapping | Available corners | 3 |
---|---|---|---|---|---|
Selfishly | Right Handed |
Please check the type/dimensions/specifications of the part 16ER18NPT-AH725 in the Insert for NPT Threads series.
Part Number |
---|
16ER115NPTF-AH725 |
16ER14NPT-AH725 |
16ER14NPT-B-AH725 |
16ER18NPT-B-AH725 |
16ER18NPT-T313V |
16ER27NPT-AH725 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Outer Diameter/Inner Diameter | Thread Model | Number of Threads | Pitch | Material Type | Corner Radius (rε) (mm) | φd (mm) | l3 | t | Pitch | Insert Size | No. of Units Ordered (Pcs) | Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 925.00 | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | Pipe Taper 55° | 11.5 | - | AH725 | - | 9.525 | 1.2 | 1.6 | (2.209) | 16 | - | - | ||
฿ 925.00 | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | Pipe Taper 55° | 14 | - | AH725 | 0.04 | 9.525 | 1.2 | 1.6 | (1.814) | 16 | - | - | ||
฿ 499.00 | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | American Pipe 60° | 14 | (1.814) | AH725 | 0.05 | 9.525 | 0.9 | 1.2 | - | 16 | 5 | 1 Case Contains 5 Pcs | ||
฿ 499.00 | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | American Pipe 60° | 18 | (1.411) | AH725 | 0.05 | 9.525 | 0.8 | 1 | - | 16 | 5 | 1 Case Contains 5 Pcs | ||
฿ 1,169.00 | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Major Diameter | Pipe Taper 55° | 18 | - | T313V | 0.03 | 9.525 | 0.7 | 0.9 | (1.411) | 16 | - | - | ||
฿ 925.00 | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | Pipe Taper 55° | 27 | - | AH725 | 0.02 | 9.525 | 1.2 | 0.5 | (0.941) | 16 | - | - |
How can we improve?
How can we improve?